Application Scope | Communication, automation and measurement equipments / Constant voltage regulation / Noise limiter / Camera flashes |
---|---|
Series name | U1ZB series |
RoHS Compatible Product(s) (#) | Please contact us. |
Toshiba Package Name | I-FLAT |
---|---|
Pins | 2 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 1 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Zener Voltage (Typ.) | VZ | - | 220 | V |
Contact us
Contact usFrequently Asked Questions
FAQs