Consumption energy saving general-purpose rectifiers with high ESD protection ability: CRG09A, CRG10A

Product News 2018-12

The package photograph of consumption energy saving general-purpose rectifiers with high ESD protection ability: CRG09A, CRG10A.

Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “CRG09A” and “CRG10A.” These are general-purpose rectifiers suitable for reverse connection protection and reverse current protection of automotive equipment and the like. CRG09A has a repetitive peak reverse voltage of 400 V, while that of CRG10A is 600 V.
By changing the chip structure of the conventional product CRG09, CRG09A features a repetitive peak reverse current of 5 µA (max)[1], a 50 % reduction from CRG09. It can help to reduce the power consumption of devices.
CRG09A and CRG10A feature an industry-leading[2] high ESD protection ability of 25 kV (typ.)[3] as well as the conventional product CRG09. This helps to increase the reliability of devices.

Notes:
[1] @VRRM=400 V (pulse measurement)
[2] Comparison with the product of the same package and the same maximum rating, according to a survey by Toshiba (as of August 2018).
[3] @C=330 pF, R=2 kΩ, A contact electric discharge

Features

  • Industry-leading[2] ESD protection ability:
      ESD=25 kV (typ.)[3] (CRG09A/CRG10A)
  • Low repetitive peak reverse current:
      IRRM=5 µA (max) @VRRM=400 V (CRG09A)
      IRRM=5 µA (max) @VRRM=600 V (CRG10A)
  • High repetitive peak reverse voltage:
      VRRM=400 V (CRG09A)
      VRRM=600 V (CRG10A)

Applications

  • Reverse connection protection and reverse current protection
    (automotive equipment, power supply equipment)

Product Specifications

(@Ta=25 °C)

Part
number
Absolute
maximum ratings
Electrical characteristics Package
Repetitive
peak
reverse
voltage
VRRM
(V)
Average
forward
current
IF(AV)
(A)
Non-
repetitive
peak
forward
surge
current
IFSM
(A)
Peak
forward
voltage
VFM
max
@IFM=0.7 A
(V)
Repetitive
peak
reverse
current
IRRM
max
(µA)
ESD
protection
ESD
typ.
@C=330 pF,
R=2 kΩ,
A contact
electric
discharge
(kV)
  @VRRM
(V)
400 1 15 1.1 5 400 25

S-FLAT

600 0.7 15 1.1 5 600 25

Internal Circuit

The illustration of internal circuit of consumption energy saving general-purpose rectifiers with high ESD protection ability: CRG09A, CRG10A.

Application Circuit Example

The illustration of application circuit example of consumption energy saving general-purpose rectifiers with high ESD protection ability: CRG09A, CRG10A.

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.