A discrete IGBT with wide SOA for PFCs of air conditioners’ power supplies: GT50J123

Product News 2018-12

The package photograph of a discrete IGBT with wide SOA for PFCs of air conditioners’ power supplies: GT50J123.

Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched the 600 V discrete IGBT “GT50J123” that is suitable for air conditioners’ PFC applications.
GT50J123 has expanded its Safe Operating Area[Notes] (SOA) compared with the existing product GT50JR22 so that it is less likely to break down during abnormal operation such as lightning surges and power supply voltage fluctuation.

 

[Notes]

The Safe Operating Area of a discrete IGBT describes the area of currents and voltages where the IGBT can be used without breaking down or deteriorating.
Though the operating range of an IGBT is limited by its absolute maximum ratings such as maximum voltage, maximum current and maximum collector power dissipation, even when the IGBT is used in switching operation within the maximum ratings, it may break down or deteriorate in its characteristics. The on-state needs to be designed within the Safe Operating Area, and its turn-off operation needs to be within the Reverse Bias Safe Operating Area. As the areas that are restricted differ depending on how the products are designed, please check the respective data sheets.

Features

  • Wide Safe Operating Area
  • Low collector-emitter saturation voltage: VCE(sat)=2.5 V (max) @IC=50 A, TC=25 °C
  • High Junction temperature: Tj=175 °C (max)

Applications

  • PFC of an air-conditioner power supply

Product Specifications

(Unless otherwise specified, @Ta=25 °C)

Part
number
Package Absolute maximum ratings Collector-emitter
saturation
voltage
VCE(sat)
max
@IC=50 A,
VGE=15 V,
TC=25 °C
(V)
Switching time
(fall time)
tf
typ.
@Inductive load,
TC=25 °C
(µs)
Collector-
emitter
voltage
VCES
(V)
Collector
current
(DC)
IC
@TC=25 °C
(A)
Junction
temperature
Tj
(°C)
TO-3P(N) 600 59 175 2.5 0.04

Internal Circuit

The illustration of internal circuit of a discrete IGBT with wide SOA for PFCs of air conditioners’ power supplies: GT50J123.

Application Circuit Example

The illustration of application circuit example of a discrete IGBT with wide SOA for PFCs of air conditioners’ power supplies: GT50J123.

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Characteristics Curves

The illustration of characteristics curves of a discrete IGBT with wide SOA for PFCs of air conditioners’ power supplies: GT50J123.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.