Low-Dropout Regulators (LDO Regulators)

Toshiba offers a wide choice of LDO regulators in packages ranging from general-purpose to ultra-compact that are suitable for high-performance requirements, such as low noise, high ripple compressibility (PSRR), high output current stability (load transient response), and low current consumption, which are particularly required for state-of-the-art analog circuits. The newly developed new-generation process also significantly improves dropout characteristics and provides a high-efficiency linear regulator solution.

Lineup

You can narrow down the search for applicable products by selecting specifications.

Output Voltage VOUT (Typ.) (V)
Operating Output Current IOUT (Max) (mA)
Quiescent Current (Typ.) * (μA)
*: Representative value
Feature
Width×Length×Height
Results:

You can narrow down your search for applicable products by package type or number of pins.

unit:

All package dimensions are guaranteed in millimeters as mentioned on datasheet. Package dimension in inches is round to 2 significant digits converted with 1mm=0.0393701inch.

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Reduction of power consumption by low dropout voltage
Toshiba LDO regulators achieve superior dropout voltage characteristics by using a wide range of two-power-supply LDO products employing a new-generation process.
Dropout Voltage

Documents

Technical topics

애플리케이션

Human Sensor
LED Lighting
Solid State Drive
Air Conditioner
Wireless Charger
Cordless Power Tool
Washing Machine
Robot Cleaner
Blood Glucose Meter
Body Composition Analyzer
Wireless Earbuds
Action Camera
Uninterruptible Power Supply
Electric Shaver
Surveillance Camera
Smart Plug
Tablet Device
Thermostat
Refrigerator
Smart Speaker
Electronic Sphygmomanometer
Smart Watch
IoT Sensor
Electric Toothbrush

Reference Design

PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.
Power multiplexer circuit / 2 input and 1 output
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
PCB Photo (example)
Application Circuit of Low Power Consumption Op-Amp TC75S102F
Application circuits of low power consumption Op-Amp TC75S102F for use with various sensors. These application circuits can be used for devices requiring long battery life, IoT sensor, energy harvesting, etc.
Standard circuit of application circuits of LDO Regulator TCR5BM/8BM series for RF Block.
Application Circuits of LDO Regulator TCR5BM/8BM Series for RF Block
Advantage of the application of TCR5BM/8BM to RF Block Introduction of 3 useful characteristics for application by graphs Description of abundant attached functions
LDORegulator / Reference Design Center
Standard circuit of application circuits of LDO Regulator TCR5BM/8BM series for MCU.
Application Circuits of LDO Regulator TCR5BM/8BM Series for MCU
Advantage of the application of TCR5BM/8BM to the power supply of MCU Introduction of 3 useful characteristics for application by graphs Description of abundant attached functions
LDORegulator / Reference Design Center
Standard circuit of application circuits of LDO Regulator TCR5BM/8BM series for CMOS image sensor.
Application Circuits of LDO Regulator TCR5BM/8BM Series for CMOS Image Sensor
Advantage of the application of TCR5BM/8BM to the CMOS image sensor Introduction of 3 useful characteristics for application by graphs Description of abundant attached functions
LDORegulator / Reference Design Center
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
LDO Regulator / TCR3UG
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
LDORegulator / TCR15AG
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.
LDO Regulator / Design / Support / Reference Design Center

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

Questions about purchasing, sampling and IC reliability

재고 확인 및 구매

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.