Rectifier Diodes

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 28

Hit Count: 28

PSpice  

LTspice
(Note)
 

Life-cycle  

Category  

IF(AV) (Max)
(A)
 

VRRM (Max)
(V)
 

trr (Max)
(nsec)
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Category IF(AV) (Max)
(A)
VRRM (Max)
(V)
trr (Max)
(nsec)
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:28

Hit Count:28













CMC02 Model Model General-purpose diode 1 400 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMF01 Model Model Super fast-recovery diode 2 600 100 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMF02A Super fast-recovery diode 1.0 600 100 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMF02 Model Model Super fast-recovery diode 1 600 100 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMF03 Model Model Super fast-recovery diode 0.5 900 100 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMF04 Super fast-recovery diode 0.5 800 100 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMF05 Model Model Super fast-recovery diode 0.5 1000 100 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMG02 Model Model General-purpose diode 2 400 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMG03 Model Model General-purpose diode 2 600 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMG05 Model Model General-purpose diode 1 400 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMG06A General-purpose diode 1 600 2 Y M-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CMG06 Model Model General-purpose diode 1 600 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMG07 General-purpose diode 1 400 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMG08 Model Model General-purpose diode 1 600 2 Y M-FLAT Qualified(*) 2.4 x 4.7 x 0.98 11.28
CMH01 Model Model High efficiency diode (HED) 3 200 35 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMH04 Model Model High efficiency diode (HED) 1 200 35 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CMH07 Model Model High efficiency diode (HED) 2 200 35 2 Y M-FLAT 2.4 x 4.7 x 0.98 11.28
CRF02 Model Model Super fast-recovery diode 0.5 800 100 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRF03A Super fast-recovery diode 0.7 400 100 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRF03 Model Model Super fast-recovery diode 0.7 600 100 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG04A General-purpose diode 1.0 600 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG04 Model Model General-purpose diode 1.0 600 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG05 Model Model General-purpose diode 1.0 800 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG07 General-purpose diode 0.7 400 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG09A General-purpose diode 1 400 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRG10A General-purpose diode 0.7 600 2 Y S-FLAT Qualified(*) 1.6 x 3.5 x 0.98 5.60
CRH01 Model Model High efficiency diode (HED) 1 200 35 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
CRH02 High efficiency diode (HED) 0.5 200 35 2 Y S-FLAT 1.6 x 3.5 x 0.98 5.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.