Variable Capacitance Diodes

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 25

Hit Count: 25

Life-cycle  

Application Scope  

Number of Circuits  

CT
(lower_side)
(Min)
(pF)
 

1.5,1.85,2.6,2.75,4.45,5.3,5.4,5.5,6,7.3,9.2,11.7 numeric
11.7
1.5

CT
(upper_side)
(Min)
(pF)
 

3.8,4,7.3,9.7,14,15,17.3,26.5,28.5,33,44 numeric
44
3.8

rS (Typ.)
(ohm)
 

CT(1)/CT(2)
(Typ.)
 

2,2.1,2.3,2.4,2.5,2.55,3,4.3,7.5,12,12.5 numeric
12.5
2

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Life-cycle Application Scope Number of Circuits CT
(lower_side)
(Min)
(pF)
CT
(upper_side)
(Min)
(pF)
rS (Typ.)
(ohm)
CT(1)/CT(2)
(Typ.)
Number of pins Surface mount package Package name
(Toshiba)
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:25

Hit Count:25




1.5,1.85,2.6,2.75,4.45,5.3,5.4,5.5,6,7.3,9.2,11.7 numeric
11.7
1.5

3.8,4,7.3,9.7,14,15,17.3,26.5,28.5,33,44 numeric
44
3.8


2,2.1,2.3,2.4,2.5,2.55,3,4.3,7.5,12,12.5 numeric
12.5
2





1SV228 FM car radios / Portable radios 2 11.7 28.5 0.3 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25
1SV229 VHF/UHF VCO 1 5.5 14 0.2 2.5 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV239 L Band VCO 1 1.5 3.8 0.44 2.4 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV262 CATV tuners 1 2.6 33 0.6 12.5 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV270 VHF/UHF VCO 1 7.3 15 0.28 2 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV277 L Band VCO 1 1.85 4 0.42 2.3 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV279 VHF/UHF VCO 1 5.5 14 0.2 2.5 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV280 L Band VCO 1 1.5 3.8 0.44 2.4 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV281 VHF/UHF VCO 1 7.3 15 0.28 2 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV282 CATV tuners 1 2.6 33 0.6 12 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV285 L Band VCO 1 1.85 4 0.42 2.3 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV304 VHF/UHF VCO 1 5.3 17.3 0.27 3 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV305 VHF/UHF VCO 1 5.3 17.3 0.27 3 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV310 VHF/UHF VCO 1 4.45 9.7 0.28 2.1 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV311 VHF/UHF VCO 1 4.45 9.7 0.28 2.1 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV314 VHF/UHF VCO 1 2.75 7.3 0.35 2.5 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV322 VCXO 1 6 26.5 0.4 4.3 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV323 VCXO 1 6 26.5 0.4 4.3 2 Y ESC 1.6 x 0.8 x 0.6 1.28
1SV324 VCXO 1 9.2 44 0.4 4.3 2 Y USC 2.5 x 1.25 x 0.9 3.13
1SV325 VCXO 1 9.2 44 0.4 4.3 2 Y ESC 1.6 x 0.8 x 0.6 1.28
JDV2S07FS L Band VCO 1 1.85 4 0.42 2.3 2 Y fSC 1.0 x 0.6 x 0.48 0.60
JDV2S09FS VHF/UHF VCO 1 4.45 9.7 0.33 2.1 2 Y fSC 1.0 x 0.6 x 0.48 0.60
JDV2S10FS VHF/UHF VCO 1 2.75 7.3 0.35 2.55 2 Y fSC 1.0 x 0.6 x 0.48 0.60
JDV2S36E VCXO 1 5.4 44 0.4 7.5 2 Y ESC 1.6 x 0.8 x 0.6 1.28
JDV2S41FS VHF/UHF VCO 1 5.5 14 0.2 2.5 2 Y fSC 1.0 x 0.6 x 0.48 0.60
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.