連接FET

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 6

Hit Count: 6

Life-cycle  

Polarity  

VGDS (Max)
(V)
 

IG (Max)
(mA)
 

IDSS (Max)
(mA)
 

IDSS (Min)
(mA)
 

|Yfs| (Min)
(mS)
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Life-cycle Polarity VGDS (Max)
(V)
IG (Max)
(mA)
IDSS (Max)
(mA)
IDSS (Min)
(mA)
|Yfs| (Min)
(mS)
Number of pins Surface mount package Package name
(Toshiba)
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:6

Hit Count:6












2SK208 N-ch -50 10 6.5 0.3 1.2 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25
2SK209 N-ch -50 10 14 1.2 4 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25
2SK2145 N-ch x 2 -50 10 14 1.2 4 5 Y SMV 2.9 x 2.8 x 1.1 8.12
2SK3320 N-ch x 2 -50 10 14 1.2 4 5 Y USV 2.0 x 2.1 x 0.9 4.20
2SK879 N-ch -50 10 6.5 0.3 1.2 3 Y USM 2.0 x 2.1 x 0.9 4.20
2SK880 N-ch -50 10 14 1.2 4 3 Y USM 2.0 x 2.1 x 0.9 4.20
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

* Package dimensions are for reference only. Please refer to the link destination to check the detailed size.

回到頁首

A new window will open.