Photocouplers (phototransistor & photodarlington transistor output)

Jump to the result

* Download Online Certification of "Safety Standard(UL 1577)" click this Link.

* Download Online Certification of "Safety Standard(cUL)" click this Link.

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

Part Number
Datasheet

Total: 28

Hit Count: 28

Link  

PSpice  

Life-cycle  

Category  

Function  

Package name
(Toshiba)
 

Number of Circuits  

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

Input type  

CTR (Min)
(%)
 

50,1000 numeric
1000
50

CTR (Max)
(%)
 

VCEO (Max)
(V)
 

VCE(sat) (Max)
(V)
 

IC (Max)
(A)
 

BVS (Min)
(Vrms)
 

Safety Standard
(UL 1577)
 

Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
 

Safety Standard
(EN 60747-5-5)
 

Safety Standard
(EN 60065)
 

Safety Standard
(EN 60950-1)
 

Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
 

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

PageSize:1
Part Number
Datasheet
Link PSpice Life-cycle Category Function Package name
(Toshiba)
Number of Circuits Topr (Min)
(degC)
Topr (Max)
(degC)
Input type CTR (Min)
(%)
CTR (Max)
(%)
VCEO (Max)
(V)
VCE(sat) (Max)
(V)
IC (Max)
(A)
BVS (Min)
(Vrms)
Safety Standard
(UL 1577)
Safety Standard
(cUL*1)
*1:CSA
Component
Acceptance
Service No. 5A
Safety Standard
(EN 60747-5-5)
Safety Standard
(EN 60065)
Safety Standard
(EN 60950-1)
Safety Standard
(CQC*2)
*2: China
Quality
Certification
center
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:28

Hit Count:28











50,1000 numeric
1000
50













TLP182 eSampling Model Photocoupler (phototransistor output) Low IF 4pin SO6 1 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP183 eSampling Model Photocoupler (phototransistor output) Low IF 4pin SO6 1 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP184(SE eSampling Model Photocoupler (phototransistor output) General-purpose 4pin SO6 1 -55 110 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP185(SE eSampling Model Photocoupler (phototransistor output) General-purpose 4pin SO6 1 -55 110 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP187 eSampling Model Photocoupler (photodarlington transistor output) DARLINGTON 4pin SO6 1 -55 110 DC 1000 300 1.2 0.15 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP188 eSampling Model Photocoupler (phototransistor output) High VCEO 4pin SO6 1 -55 110 DC 50 600 350 0.4 0.05 3750 Approved Approved Approved Approved Approved Approved 3.7 x 7.0 x 2.1 25.90
TLP290(SE eSampling Model Photocoupler (phototransistor output) General-purpose SO4 1 -55 110 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP290-4 eSampling Model Photocoupler (phototransistor output) General-purpose SO16 4 -55 110 AC 50 400 80 0.4 0.05 2500 Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP291(SE Model Photocoupler (phototransistor output) General-purpose SO4 1 -55 110 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP291-4 eSampling Model Photocoupler (phototransistor output) General-purpose SO16 4 -55 110 DC 50 400 80 0.4 0.05 2500 Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP292-4 eSampling Model Photocoupler (phototransistor output) Low IF SO16 4 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP292 eSampling Model Photocoupler (phototransistor output) Low IF SO4 1 -55 125 AC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP293-4 eSampling Model Photocoupler (phototransistor output) Low IF SO16 4 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 10.3 x 7.0 x 2.1 72.10
TLP293 eSampling Model Photocoupler (phototransistor output) Low IF SO4 1 -55 125 DC 50 600 80 0.3 0.05 3750 Approved Approved Approved Approved Approved Approved 2.6 x 7.0 x 2.1 18.20
TLP383 eSampling Model Photocoupler (phototransistor output) Low IF 4pin SO6L 1 -55 125 DC 50 600 80 0.3 0.05 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP385 eSampling Model Photocoupler (phototransistor output) General-purpose 4pin SO6L 1 -55 110 DC 50 600 80 0.3 0.05 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP387 eSampling Model Photocoupler (photodarlington transistor output) DARLINGTON 4pin SO6L 1 -55 110 DC 1000 300 1.2 0.15 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP388 eSampling Model Photocoupler (phototransistor output) High VCEO 4pin SO6L 1 -55 125 DC 50 600 350 0.4 0.05 5000 Approved Approved Approved Approved Approved Approved 3.84 x 10.0 x 2.1 38.40
TLP627MF New Product Photocoupler (photodarlington transistor output) DARLINGTON DIP4(F type) 1 -55 110 DC 1000 300 1.2 0.15 5000 4.58 x 10.16 x 3.65 46.53
TLP627M New Product Photocoupler (photodarlington transistor output) DARLINGTON DIP4 1 -55 110 DC 1000 300 1.2 0.15 5000 4.58 x 7.62 x 3.65 34.90
TLP628MF New Product Photocoupler (phototransistor output) High VCEO DIP4(F type) 1 -55 125 DC 50 600 350 0.4 0.05 5000 4.58 x 10.16 x 3.65 46.53
TLP628M New Product Photocoupler (phototransistor output) High VCEO DIP4 1 -55 125 DC 50 600 350 0.4 0.05 5000 4.58 x 7.62 x 3.65 34.90
TLP785F Model Photocoupler (phototransistor output) General-purpose DIP4(TLP785F) 1 -55 110 DC 50 600 80 0.4 0.05 5000 Approved Approved Approved Approved Approved Approved 4.6 x 10.16 x 3.5 46.74
TLP785 eSampling Model Photocoupler (phototransistor output) General-purpose DIP4(TLP785) 1 -55 110 DC 50 600 80 0.4 0.05 5000 Approved Approved Approved Approved Approved Approved 4.6 x 7.62 x 3.5 35.05
TLX9000 Model Automotive SO4 1 DC 40 0.4 0.05 3750 2.6 x 7.0 x 2.1 18.20
TLX9185A Model Automotive 4pin SO6 1 DC 80 0.4 0.05 3750 3.7 x 7.0 x 2.1 25.90
TLX9291A Model Automotive SO4 1 DC 80 0.4 0.05 3750 2.6 x 7.0 x 2.1 18.20
TLX9300 Model Automotive 4pin SO6 1 DC 40 0.4 0.05 3750 3.7 x 7.0 x 2.1 25.90
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV( AutoCommaDot )

To Top

A new window will open.