Level Shifters

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 11

Hit Count: 11

IBIS  

Life-cycle  

Product Category  

Direction of data transmission  

Number of Circuits  

Function  

Feature  

VCC (Min)
(V)
 

VCC (Max)
(V)
 

VCCA (Min)
(V)
 

VCCA (Max)
(V)
 

VCCB (Min)
(V)
 

VCCB (Max)
(V)
 

Operating Temperature
Topr (℃)
 

IOUTA or IOUT
(Min)(mA)
 

IOUTB (Min)
(mA)
 

tPLH_tPHL (Max)
(nsec)
 

Number of pins  

Package name  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

AEC-Q100

(*) For more information
please contact the sales representative.
 

PageSize:1
Part Number
Datasheet
IBIS Life-cycle Product Category Direction of data transmission Number of Circuits Function Feature VCC (Min)
(V)
VCC (Max)
(V)
VCCA (Min)
(V)
VCCA (Max)
(V)
VCCB (Min)
(V)
VCCB (Max)
(V)
Operating Temperature
Topr (℃)
IOUTA or IOUT
(Min)(mA)
IOUTB (Min)
(mA)
tPLH_tPHL (Max)
(nsec)
Number of pins Package name Width×Length×Height
(mm)
Package Size
(mm^2)
AEC-Q100

(*) For more information
please contact the sales representative.
Total:11

Hit Count:11






















74LV4T125FK New Product Level shifter Unidirectional 4 1-Bit x 4 Single Supply Bus Buffer Low Voltage 1.65 5.5 -40 to 125 16 5.4 14 US14 4.0 x 4.0 x 0.8 16.00
74LV4T125FT New Product Level shifter Unidirectional 4 1-Bit x 4 Single Supply Bus Buffer Low Voltage 1.65 5.5 -40 to 125 16 5.4 14 TSSOP14 5.4 x 6.4 x 1.0 34.56 Qualified(*)
74LV4T126FK New Product Level shifter Unidirectional 4 1-Bit x 4 Single Supply Bus Buffer Low Voltage 1.65 5.5 -40 to 125 16 5.4 14 US14 4.0 x 4.0 x 0.8 16.00
74LV4T126FT New Product Level shifter Unidirectional 4 1-Bit x 4 Single Supply Bus Buffer Low Voltage 1.65 5.5 -40 to 125 16 5.4 14 TSSOP14 5.4 x 6.4 x 1.0 34.56 Qualified(*)
TC7MP3125FK Level shifter Bidirectional 4 2-Bit x 2 Dual Supply Bus Transceiver Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 9 12 5.4 16 US16 4.0 x 4.0 x 0.8 16.00
TC7MP3125FT New Product Level shifter Bidirectional 4 2-Bit x 2 Dual Supply Bus Transceiver Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 9 12 5.4 16 TSSOP16B 5.0 x 6.4 x 1.0 32.00
TC7MPN3125FK Level shifter Bidirectional 4 2-Bit x 2 Dual Supply Bus Transceiver Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 9 3 5.4 16 US16 4.0 x 4.0 x 0.8 16.00
TC7MPN3125FT New Product Level shifter Bidirectional 4 2-Bit x 2 Dual Supply Bus Transceiver Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 9 3 5.4 16 TSSOP16B 5.0 x 6.4 x 1.0 32.00
TC7SP3125TU Level shifter Unidirectional 1 1-Bit Dual Supply Bus Buffer Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 12 6.8 6 SOT-363F (UF6) 2.0 x 2.1 x 0.7 4.20
TC7SPN3125TU Level shifter Unidirectional 1 1-Bit Dual Supply Bus Buffer Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 3 13.7 6 SOT-363F (UF6) 2.0 x 2.1 x 0.7 4.20
TC7SPN334L6X New Product Level shifter Unidirectional 1 1-Bit Dual Supply Bus Buffer Low Voltage / Low Power 1.1 2.7 1.65 3.6 -40 to 85 3 3.4 6 MP6C 1.45 x 1.0 x 0.55 1.45
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.