音像設備用IC

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 18

Hit Count: 18

Life-cycle  

Product Category  

Features  

Application Scope  

Comments  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Life-cycle Product Category Features Application Scope Comments Number of pins Surface mount package Package name
(Toshiba)
Total:18

Hit Count:18








TB2909FNG Audio power amplifier 16 Y P-HTSSOP16-0505-0.65-001
TB2925HQ Audio power amplifier Car stereo 25 N HZIP25-P-1.00F
TB2933HQ Power amplifier ICs 25 N HZIP25-P-1.00F
TB2936HQ Power amplifier ICs 25 N HZIP25-P-1.00F
TB2938HQ Audio power amplifier Car stereo 7 Y HZIP25-P-1.00F
TB2941HQ Audio power amplifier Car stereo 25 N HZIP25-P-1.00F
TB2959HQ Power amplifier ICs 25 N HZIP25-P-1.00F
TB2975HQ Car stereo power amplifier Car stereo 25 Y HZIP25-P-1.00F
TB2996HQ Audio power amplifier Standby switch / Muting function / 6V Operating Car stereo 25 N HZIP25-P-1.00F
TB9042FTG Under development System regulator 52 Y HQFN52-P-0808-0.50
TCB001FNG Audio power amplifier Car stereo 36 Y P-HSSOP36-1116-0.65-001
TCB001HQ Audio power amplifier Car stereo 25 Y HZIP25-P-1.00F
TCB010FNG System regulator 36 Y P-HSSOP36-1116-0.65-001
TCB501HQ Audio power amplifier Car stereo 25 Y HZIP25-P-1.00F
TCB502HQ Audio power amplifier Car stereo 25 Y HZIP25-P-1.00F
TCB503HQ Audio power amplifier Car stereo 25 Y HZIP25-P-1.00F
TCB701FNG Under development Audio power amplifier Car stereo 36 Y P-HSSOP36-1116-0.65-001
TCB702FNG Under development Audio power amplifier Car stereo 36 Y P-HSSOP36-1116-0.65-001
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

回到頁首

A new window will open.