介面橋接晶片 (移動週邊設備)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 26

Hit Count: 26

Life-cycle  

Product Category  

Application Scope  

Features  

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

PageSize:1
Part Number
Datasheet
Life-cycle Product Category Application Scope Features Number of pins Surface mount package Package name
(Toshiba)
Total:26

Hit Count:26







TC358743AXBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4 to MIPI® CSI-2 1.01 / HDMI® Video format: Up to FHD (1920x1080, 60 fps, 24 bpp) 64 Y P-LFBGA64-0707-0.80-002
TC358743XBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4 to MIPI® CSI-2 1.01 / HDMI® Video format: Up to FHD (1920x1080, 60 fps, 24 bpp) 64 Y P-TFBGA64-0606-0.65-001
TC358746AXBG Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2 1.01 to Parallel / Parallel to MIPI® CSI-2 1.01 / Up to 100 MHz PCLK frequency for Output mode / Up to 166 MHz PCLK frequency for Input mode 72 Y P-VFBGA72-0404-0.40A3
TC358748XBG Camera Interface Bridge industrial device / smartphone / tablet / VOIP phone MIPI® CSI-2 1.01 to Parallel / Parallel to MIPI® CSI-2 1.01 / Up to 100 MHz PCLK frequency for Output mode / Up to 166 MHz PCLK frequency for Input mode 80 Y P-VFBGA80-0707-0.65-001
TC358749XBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to FHD (1920x1080, 60 fps, 24 bpp) / Video de-interlacing / Video scaling 80 Y P-VFBGA80-0707-0.65-001
TC358762XBG Display Interface Bridge head mount device (HMD) / PND / smart watch / smartphone / tablet MIPI® DSI 1.01 to MIPI® DBI-2 2.0 / MIPI® DSI 1.01 to MIPI® DPI 2.0 / Up to WXGA (1366 x 768, 60 fps, 24 bpp) 64 Y P-VFBGA64-0505-0.50BZ
TC358763XBG Display Interface Bridge digital still camera (DSC) / digital video camera (DVC) / head mount device (HMD) / PND / smart watch / smartphone MIPI® DBI-2 2.0 to MIPI® DSI 1.01 / MIPI® DPI 2.0 to MIPI® DSI 1.01 / Up to XGA (1024 x 768, 60 fps, 24 bpp) 72 Y P-VFBGA72-0404-0.40A3
TC358764XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to WXGA (1366 x 768, 60 fps, 24 bpp) 49 Y P-TFBGA49-0505-0.65AZ
TC358765XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to UXGA (1600 x 1200, 60 fps, 24 bpp) 64 Y P-TFBGA64-0606-0.65AZ
TC358766XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to MIPI® DPI 2.0 / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 120 Y P-VFBGA120-0606-0.50AZ
TC358767AXBG Display Interface Bridge tablet / Ultrabook™ MIPI® DPI 2.0 to VESA DisplayPort® 1.1a / MIPI® DSI 1.01 to VESA DisplayPort® 1.1a / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 81 Y P-VFBGA81-0505-0.50-001
TC358768AXBG Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 72 Y P-VFBGA72-0404-0.40A3
TC358770AXBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.02 to VESA DisplayPort® 1.1a / Up to QSXGA (2560 x 2048, 60 fps, 24 bpp) 100 Y P-VFBGA100-0505-0.40-001
TC358771XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to UXGA (1600 x 1200, 60 fps, 24 bpp) / with Back Light Control 49 Y P-VFBGA49-0505-0.65-001
TC358772XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / with Back Light Control / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 64 Y P-VFBGA64-0606-0.65-001
TC358774XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Single Link / Up to UXGA (1600 x 1200, 60 fps, 24 bpp) 49 Y P-VFBGA49-0505-0.65-001
TC358775XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.01 to LVDS Dual Link / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 64 Y P-VFBGA64-0606-0.65-001
TC358777XBG Display Interface Bridge tablet / Ultrabook™ MIPI® DSI 1.02 to VESA DisplayPort® 1.1a / Up to QSXGA (2560 x 2048, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358778XBG Display Interface Bridge smartphone / tablet / Ultrabook™ RGB to MIPI® DSI 1.02 / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358779XBG HDMI® Interface Bridge digital still camera (DSC) / DSI interface / game accessory / head mount device (HMD) / LCD displays / integrated display / panel application with MIPI® / tablet / video projector HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to FHD (1920x1080, 60 fps, 24 bpp) / Video de-interlacing / Video scaling 80 Y P-VFBGA80-0707-0.65-001
TC358840XBG HDMI® Interface Bridge digital media adapter (DMA) / smart monitor / smart set-top box / smart TV HDMI® 1.4b to MIPI® CSI-2 1.01 / HDMI® Video format: Up to 4K Ultra HD (3840x2160, 30 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358860XBG Display Interface Bridge tablet / Phablet / Portable game / 2-in-1 PC VESA's Embedded Display Port (eDP™) → MIPI® DSI 65 Y P-TFBGA65-0505-0.50-001
TC358867XBG Display Interface Bridge tablet / Ultrabook™ / information terminal MIPI® DPI 2.0 to VESA® DisplayPort™ / MIPI® DSI 1.01 to VESA® DisplayPort™ / Up to WUXGA (1920 x 1200, 60 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC358870XBG HDMI® Interface Bridge game accessory / head mount device (HMD) / mobile devices / wearable computers display HDMI® 1.4b to MIPI® DSI 1.1 / HDMI® Video format: Up to 4K Ultra HD (3840x2160, 30 fps, 24 bpp) 80 Y P-VFBGA80-0707-0.65-001
TC35894FG I/O Expander I/O port expansion Chattering reduction / GPIO ports can be used for key matrix (up to 96 keys) or PWM/timer (up to 3 channels) / internal clock oscillator / internal pull-up/pull-down resistors / Up to 20 GPIO ports / Up to 26-port direct key functionality (when GPIOs are not used) 44 Y P-LQFP44-1010-0.80-001
TC35894XBG I/O Expander I/O port expansion Chattering reduction / GPIO ports can be used for key matrix (up to 96 keys) or PWM/timer (up to 3 channels) / internal clock oscillator / internal pull-up/pull-down resistors / Up to 20 GPIO ports / Up to 26-port direct key functionality (when GPIOs are not used) 36 Y P-TFBGA36-0303-0.50AZ
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

回到頁首

A new window will open.