Low-Voltage IPDs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 22

Hit Count: 19

Life-cycle  

Topology  

Power stage  

Number of Loads  

Package name
(Toshiba)
 

Number of pins  

RDS(ON) (Max)
(ohm)
 

Operating supply
voltage (Min) (V)
 

Operating supply
voltage (Max) (V)
 

Drain current
ID (Max) (A)
 

Output current
IO (Max) (A)
 

Topr (Min)
(degC)
 

Topr (Max)
(degC)
 

VDS (Max)
(V)
 

VDD (Max)
(V)
 

Drain-source clamp voltage
(Min) (V)
 

Protection  

Diagnosis  

Surface mount package  

AEC-Q100  

PageSize:1
Part Number
Datasheet
Life-cycle Topology Power stage Number of Loads Package name
(Toshiba)
Number of pins RDS(ON) (Max)
(ohm)
Operating supply
voltage (Min) (V)
Operating supply
voltage (Max) (V)
Drain current
ID (Max) (A)
Output current
IO (Max) (A)
Topr (Min)
(degC)
Topr (Max)
(degC)
VDS (Max)
(V)
VDD (Max)
(V)
Drain-source clamp voltage
(Min) (V)
Protection Diagnosis Surface mount package AEC-Q100
Total:22

Hit Count:19




















TPD1030F Low-side switch Built-in power stage 2 SOP-8 8 0.6 1.0 -40 110 40 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Y
TPD1032F Low-side switch Built-in power stage 2 SOP-8 8 0.4 3.0 -40 110 20 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Y
TPD1036F Low-side switch Built-in power stage 2 SOP-8 8 0.5 1.5 -40 110 30 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Y
TPD1044F Low-side switch Built-in power stage 1 PS-8 8 0.6 1.0 -40 125 41 41 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Y Qualified
TPD1046F Low-side switch Built-in power stage 2 SOP-8 8 0.2 3.0 -40 125 40 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Y
TPD1047F High-side switch Built-in power stage 1 SOP-8 8 0.25 6 18 3.0 -40 125 60 25 Overcurrent / Thermal shutdown Y
TPD1052F High-side switch Built-in power stage 1 PS-8 8 0.8 5 18 0.8 -40 125 40 25 Overcurrent / Thermal shutdown Overcurrent / Overtemperature Y
TPD1053F High-side switch Built-in power stage 1 SOP-8 8 0.12 5 18 3.0 -40 125 60 25 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Overcurrent / Overtemperature / Open load Y
TPD1054F Low-side switch Built-in power stage 1 PS-8 8 0.8 1.0 -40 125 6 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Overcurrent / Overtemperature / Open load Y
TPD1055FA High-side switch Built-in power stage 1 WSON10 10 0.12 5 18 3.0 -40 125 40 25 Overcurrent / Thermal shutdown Overcurrent / Overtemperature / Open load / Short circuit to battery of output terminal Y Qualified
TPD1058FA Low-side switch Built-in power stage 1 WSON10 10 0.10 4.5 5.5 6.0 -40 125 6 40 Overcurrent / Thermal shutdown / Overvoltage(Active clamp) Overcurrent / Overtemperature / Open load Y
TPD1060F High-side switch Built-in power stage 1 SOP-8 8 0.12 4 18 3.0 -40 125 40 25 Overcurrent / Thermal shutdown Overcurrent / Overtemperature / Open load Y Qualified
TPD7101F High-side switch Gate driver 2 SSOP24 24 8 18 -40 110 30 Overcurrent / Overvoltage / Undervoltage Overcurrent Y
TPD7102F High-side switch Gate driver 1 PS-8 8 7 18 -40 125 25 Overvoltage Undervoltage of V_GS terminal Y
TPD7104AF High-side switch Gate driver 1 PS-8 8 5 18 +5mA/ Internally Limited -40 125 24 Overcurrent / Reverse battery Overcurrent Y Qualified
TPD7104F High-side switch Gate driver 1 PS-8 8 5 18 +5mA/ Internally Limited -40 125 24 Overcurrent Overcurrent Y Qualified
TPD7210F 3 phase full-bridge Gate driver 1 SSOP24 24 4.5 18 +1/-1 -40 125 30 Short through current Undervoltage Y
TPD7211F Half-bridge Gate driver 1 PS-8 8 5 18 +0.5/-0.5 -40 125 35 Y
TPD7212F 3 phase full-bridge Gate driver 1 WQFN32 32 3.0/2.0 4.5 18 +1.5/-1 -40 150 25 Short through current / Voltage monitor of output Voltage monitor of output / V_DH undervoltage detection / V_DL undervoltage detection / V_DL overvoltage detection Y Qualified
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.