IC Packages

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Package Code
Package Image

Total: 86

Hit Count: 8

Land pattern  

Package name
(Toshiba)
 

Width (mm)  

Length (mm)  

Total Thickness
(mm)
 

Body Size
(mm^2)
 

Pin Pitch
(mm)
 

Number of pins  

Mount  

Product Category  

PageSize:1
Package Code
Package Image
Land pattern Package name
(Toshiba)
Width (mm) Length (mm) Total Thickness
(mm)
Body Size
(mm^2)
Pin Pitch
(mm)
Number of pins Mount Product Category
Total:86

Hit Count:8










HQFP64-P-1010-0.50 HQFP64-P-1010-0.50_LP HQFP64 10 10 1.2 100 0.5 64 Surface Mount Motor Drivers / LED Drivers
P-HTSSOP24-0508-0.65-001 P-HTSSOP24-0508-0.65-001_LP HTSSOP24 4.4 7.8 1.1 34.32 0.65 24 Surface Mount Motor Drivers / LED Drivers
P-VQFN40-0606-0.50-001 P-VQFN40-0606-0.50-001_LP VQFN40 6 6 1.0 36 0.5 40 Surface Mount Power Supply ICs / LED Drivers
P-WQFN36-0606-0.50-001 P-WQFN36-0606-0.50-001_LP WQFN36 6 6 0.8 36 0.5 36 Surface Mount LED Drivers
SSOP16-P-225-0.65B SSOP16-P-225-0.65B_LP SSOP16 4.4 5 1.6 22 0.65 16 Surface Mount Motor Drivers / LED Drivers / Transistor Array
SSOP20-P-225-0.65A SSOP20-P-225-0.65A_LP SSOP20 4.4 6.5 1.6 28.6 0.65 20 Surface Mount Motor Drivers / LED Drivers / Transistor Array
SSOP24-P-300-0.65A SSOP24-P-300-0.65A_LP SSOP24 5.6 7.8 1.6 43.68 0.65 24 Surface Mount Motor Drivers / LED Drivers
SSOP30-P-300-0.65 SSOP30-P-300-0.65_LP SSOP30 5.6 9.7 1.6 54.32 0.65 30 Surface Mount Motor Drivers / LED Drivers / Microcomputers
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.