TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 133

Hit Count: 4

PSpice  

LTspice
(Note)
 

Life-cycle  

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

3.7,5.6,32 numeric
32
3.7

CT (Typ.)
(pF)
 

0.45,6.5 numeric
6.5
0.45

CT (Max)
(pF)
 

0.55,8 numeric
8
0.55

Dynamic
resistance
(Typ.) (Ω)
 

0.35,1.5 numeric
1.5
0.35

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

6.8,7.5,40 numeric
40
6.8

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:133

Hit Count:4











3.7,5.6,32 numeric
32
3.7

0.45,6.5 numeric
6.5
0.45

0.55,8 numeric
8
0.55

0.35,1.5 numeric
1.5
0.35



6.8,7.5,40 numeric
40
6.8

DF2B36FU Model Model New Product +/-20 SOD-323 (USC) 2.5 x 1.25 x 0.9 Bidirectional 1 CAN/LIN Interface / Power supply +/-28 32 6.5 8 1.5 0.1 2.5 40 Qualified(*)
DF2S5M4FS Model New Product +/-20 SOD-923 Unidirectional 1 USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio 3.6 3.7 0.45 0.55 0.35 0.1 2 6.8 Qualified(*)
DF2S6M4FS Model New Product +/-20 SOD-923 Unidirectional 1 USB3.0 / HDMI2.0 / DisplayPort1.2 / Audio 5.5 5.6 0.45 0.55 0.35 0.1 2 7.5 Qualified(*)
DF3D36FU Model Model New Product +/-20 SOT-323 (USM) 2.0 x 2.1 x 0.9 Bidirectional 2 USB1.1 / Audio / SIM-Card / Power supply +/-28 32 6.5 1.5 0.1 2.5 40 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.