TVS Diodes (ESD Protection Diodes)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 134

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name  

Width×Length×Height
(mm)
 

Configuration  

Protected
Lines
 

Application  

Working peak
reverse voltage
VRWM (Max) (V)
 

Reverse
breakdown
voltage
VBR (Min) (V)
 

5.8 numeric
5.8
5.8

CT (Typ.)
(pF)
 

8.5,15 numeric
15
8.5

CT (Max)
(pF)
 

10 numeric
10
10

Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
 

Dynamic
resistance
(Typ.) (Ω)
 

0.2 numeric
0.2
0.2

Reverse
current
IR (Max) (μA)
 

Peak pulse
current
(Max) (A)
 

Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
 

8 numeric
8
8

AEC-Q101

(*) For more information
please contact the sales representative.
 

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name Width×Length×Height
(mm)
Configuration Protected
Lines
Application Working peak
reverse voltage
VRWM (Max) (V)
Reverse
breakdown
voltage
VBR (Min) (V)
CT (Typ.)
(pF)
CT (Max)
(pF)
Electrostatic
discharge voltage
(Based on IEC61000-4-2)
(Max) (kV)
Dynamic
resistance
(Typ.) (Ω)
Reverse
current
IR (Max) (μA)
Peak pulse
current
(Max) (A)
Clamp voltage
(Based on IEC61000-4-5)
(Typ.) (V)
AEC-Q101

(*) For more information
please contact the sales representative.
Total:134

Hit Count:2










5.8 numeric
5.8
5.8

8.5,15 numeric
15
8.5

10 numeric
10
10


0.2 numeric
0.2
0.2



8 numeric
8
8

DF2B6.8E Model Model SOD-523 (ESC) 1.6 x 0.8 x 0.6 Bidirectional 1 General-purpose +/-5.0 5.8 15 +/-8 0.5 Qualified(*)
DF2B7AE Model New Product SOD-523 (ESC) 1.6 x 0.8 x 0.6 Bidirectional 1 General-purpose +/-5.5 5.8 8.5 10 +/-30 0.2 0.1 4 8 Qualified(*)
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.