Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 145

Hit Count: 11

PSpice  

LTspice
(Note)
 

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

0.05,0.1,0.2 numeric
0.2
0.05

VFM (Max)
(V)
 

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

0.0005,0.005,0.02,0.03 numeric
0.03
0.0005

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101 Width×Length×Height
(mm)
Package Size
(mm^2)
Total:145

Hit Count:11






0.05,0.1,0.2 numeric
0.2
0.05



0.0005,0.005,0.02,0.03 numeric
0.03
0.0005









1SS321 Model Model Small-signal Schottky barrier diode Common cathode 0.05 10 0.0005 Low leakage current 2 3 Y S-Mini Qualified(*) 2.9 x 2.5 x 1.1 7.25
1SS367 Model Model Small-signal Schottky barrier diode Single 0.1 10 0.02 Low VF 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
1SS389 Model Model Small-signal Schottky barrier diode Single 0.1 10 0.02 Low VF 1 2 Y ESC Qualified(*) 1.6 x 0.8 x 0.6 1.28
1SS396 Model Model Small-signal Schottky barrier diode Series 0.1 40 0.005 Standard 2 3 Y S-Mini Qualified(*) 2.9 x 2.5 x 1.1 7.25
1SS405 Model Model Small-signal Schottky barrier diode Single 0.05 20 0.0005 High-speed switching / Low leakage current 1 2 Y ESC Qualified(*) 1.6 x 0.8 x 0.6 1.28
1SS406 Model Model Small-signal Schottky barrier diode Single 0.05 20 0.0005 High-speed switching / Low leakage current 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
CES388 Model Model New Product Small-signal Schottky barrier diode Single 0.1 40 0.005 Standard 1 2 Y ESC Qualified(*) 1.6 x 0.8 x 0.6 1.28
CES520 Model Model Small-signal Schottky barrier diode Single 0.2 30 0.005 Low leakage current 1 2 Y ESC Qualified(*) 1.6 x 0.8 x 0.6 1.28
CUS357 Model Model Small-signal Schottky barrier diode Single 0.1 40 0.005 High-speed switching 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
CUS520 Model Model New Product Small-signal Schottky barrier diode Single 0.2 30 0.005 Low leakage current 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
CUS521 Model Model New Product Small-signal Schottky barrier diode Single 0.2 30 0.03 High-speed switching / Low VF 1 2 Y USC Qualified(*) 2.5 x 1.25 x 0.9 3.13
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.