MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-20,40 numeric
40
-20

VGSS
(V)
 

ID
(A)
 

-2.0,2.0 numeric
2.0
-2.0

PD
(W)
 

1.0 numeric
1.0
1.0

Ciss
(pF)
 

130,290 numeric
290
130

Qg
(nC)
 

1.1,4.7 numeric
4.7
1.1

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.25 numeric
0.25
0.25

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.178,0.42 numeric
0.42
0.178

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.133,0.268 numeric
0.268
0.133

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.103,0.228 numeric
0.228
0.103

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:2







-20,40 numeric
40
-20


-2.0,2.0 numeric
2.0
-2.0

1.0 numeric
1.0
1.0

130,290 numeric
290
130

1.1,4.7 numeric
4.7
1.1


0.25 numeric
0.25
0.25

0.178,0.42 numeric
0.42
0.178

0.133,0.268 numeric
0.268
0.133


0.103,0.228 numeric
0.228
0.103









SSM3J46CTB Model Model CST3B 1.2 x 0.8 x 0.48 P-ch -20 +/-8 -2.0 1.0 290 4.7 0.25 0.178 0.133 0.103 3 Y U-MOSⅥ 0.96 Low Voltage Gate Drive
SSM3K59CTB Model Model New Product CST3B 1.2 x 0.8 x 0.48 N-ch 40 +/-12 2.0 1.0 130 1.1 0.42 0.268 0.228 3 Y U-MOSⅦ-H 0.96 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.