MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 846

Hit Count: 7

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-20,-12,20,30,60 numeric
60
-20

VGSS
(V)
 

ID
(A)
 

-1.0,-0.7,-0.25,0.1,0.15,0.2,0.25 numeric
0.25
-1.0

PD
(W)
 

0.5 numeric
0.5
0.5

Ciss
(pF)
 

11,12,13.5,18,21,48,50 numeric
50
11

Qg
(nC)
 

0.27,0.34 numeric
0.34
0.27

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

9.0,11.3,20 numeric
20
9.0

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

1.31,1.55,3.1,4.0,5.6 numeric
5.6
1.31

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.89,1.07,2.4,2.9,4.0 numeric
4.0
0.89

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.56,0.7,1.6,2.1,3.0,6.0 numeric
6.0
0.56

RDS(ON)Max
(Ω)
|VGS|=4V
 

3.6 numeric
3.6
3.6

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.37,0.5,1.1,1.4,2.2,4.7 numeric
4.7
0.37

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

3.9 numeric
3.9
3.9

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:846

Hit Count:7







-20,-12,20,30,60 numeric
60
-20


-1.0,-0.7,-0.25,0.1,0.15,0.2,0.25 numeric
0.25
-1.0

0.5 numeric
0.5
0.5

11,12,13.5,18,21,48,50 numeric
50
11

0.27,0.34 numeric
0.34
0.27

9.0,11.3,20 numeric
20
9.0

1.31,1.55,3.1,4.0,5.6 numeric
5.6
1.31

0.89,1.07,2.4,2.9,4.0 numeric
4.0
0.89

0.56,0.7,1.6,2.1,3.0,6.0 numeric
6.0
0.56

3.6 numeric
3.6
3.6

0.37,0.5,1.1,1.4,2.2,4.7 numeric
4.7
0.37


3.9 numeric
3.9
3.9







SSM3J35CTC Model Model New Product CST3C 0.8 x 0.6 x 0.38 P-ch -20 +/-10 -0.25 0.5 21 20 4.0 2.9 2.1 1.4 3 Y U-MOSⅦ 0.48 Low Voltage Gate Drive
SSM3J64CTC Model Model New Product CST3C 0.8 x 0.6 x 0.38 P-ch -12 +/-10 -1.0 0.5 50 11.3 1.31 0.89 0.56 0.37 3 Y U-MOSⅦ 0.48 Low Voltage Gate Drive
SSM3J65CTC Model Model New Product CST3C 0.8 x 0.6 x 0.38 P-ch -20 +/-10 -0.7 0.5 48 11.3 1.55 1.07 0.7 0.5 3 Y U-MOSⅦ 0.48 Low Voltage Gate Drive
SSM3K15ACTC Model Model New Product CST3C 0.8 x 0.6 x 0.38 N-ch 30 +/-20 0.1 0.5 13.5 6.0 3.6 3 Y U-MOSⅢ 0.48 Low Voltage Gate Drive
SSM3K16CTC Model Model New Product CST3C 0.8 x 0.6 x 0.38 N-ch 20 +/-10 0.2 0.5 12 5.6 4.0 3.0 2.2 3 Y U-MOSⅢ 0.48 Low Voltage Gate Drive
SSM3K35CTC Model Model CST3C 0.8 x 0.6 x 0.38 N-ch 20 +/-10 0.25 0.5 18 0.34 9.0 3.1 2.4 1.6 1.1 3 Y U-MOSⅢ 0.48 Low Voltage Gate Drive
SSM3K72CTC Model Model New Product CST3C 0.8 x 0.6 x 0.38 N-ch 60 +/-20 0.15 0.5 11 0.27 4.7 3.9 3 Y U-MOSⅦ-H 0.48 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top