MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 5

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

600,650 numeric
650
600

VGSS
(V)
 

ID
(A)
 

13.7,15.8,20 numeric
20
13.7

PD
(W)
 

130,165 numeric
165
130

Ciss
(pF)
 

1300,1350,1680 numeric
1680
1300

Qg
(nC)
 

35,38,40,43,48 numeric
48
35

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.155,0.19,0.23,0.25,0.3 numeric
0.3
0.155

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:5







600,650 numeric
650
600


13.7,15.8,20 numeric
20
13.7

130,165 numeric
165
130

1300,1350,1680 numeric
1680
1300

35,38,40,43,48 numeric
48
35








0.155,0.19,0.23,0.25,0.3 numeric
0.3
0.155







TK14G65W5 Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 650 +/-30 13.7 130 1300 40 0.3 3 Y DTMOSⅣ High-speed diode 158.36 10V Gate Drive
TK14G65W Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 650 +/-30 13.7 130 1300 35 0.25 3 Y DTMOSⅣ 158.36 10V Gate Drive
TK16G60W5 Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 600 +/-30 15.8 130 1350 43 0.23 3 Y DTMOSⅣ High-speed diode 158.36 10V Gate Drive
TK16G60W Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 600 +/-30 15.8 130 1350 38 0.19 3 Y DTMOSⅣ 158.36 10V Gate Drive
TK20G60W Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 600 +/-30 20 165 1680 48 0.155 3 Y DTMOSⅣ 158.36 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.