MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 5

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100

VGSS
(V)
 

ID
(A)
 

13.7,15.8,20 numeric
20
13.7

PD
(W)
 

130,165 numeric
165
130

Ciss
(pF)
 

1300,1350,1680 numeric
1680
1300

Qg
(nC)
 

35,38,40,43,48 numeric
48
35

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.155,0.19,0.23,0.25,0.3 numeric
0.3
0.155

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:5







-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


13.7,15.8,20 numeric
20
13.7

130,165 numeric
165
130

1300,1350,1680 numeric
1680
1300

35,38,40,43,48 numeric
48
35








0.155,0.19,0.23,0.25,0.3 numeric
0.3
0.155







TK14G65W5 Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 650 +/-30 13.7 130 1300 40 0.3 3 Y DTMOSⅣ High-speed diode 158.36 10V Gate Drive
TK14G65W Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 650 +/-30 13.7 130 1300 35 0.25 3 Y DTMOSⅣ 158.36 10V Gate Drive
TK16G60W5 Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 600 +/-30 15.8 130 1350 43 0.23 3 Y DTMOSⅣ High-speed diode 158.36 10V Gate Drive
TK16G60W Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 600 +/-30 15.8 130 1350 38 0.19 3 Y DTMOSⅣ 158.36 10V Gate Drive
TK20G60W Model Model D2PAK 10.35 x 15.3 x 4.46 N-ch 600 +/-30 20 165 1680 48 0.155 3 Y DTMOSⅣ 158.36 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.