MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 20

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

600,650 numeric
650
600

VGSS
(V)
 

ID
(A)
 

9.7,11.5,13.7,15,15.8,17.3,18,20,22,24,25,27.6,30,30.8 numeric
30.8
9.7

PD
(W)
 

83.3,104,130,139,150,156,180,190,230,240 numeric
240
83.3

Ciss
(pF)
 

700,890,1300,1350,1370,1635,1680,1800,2250,2400,2780,3000 numeric
3000
700

Qg
(nC)
 

20,25,29,35,38,40,43,45,47,48,50,55,60,65,75,86,90,105 numeric
105
20

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.098,0.099,0.109,0.12,0.125,0.135,0.14,0.15,0.17,0.19,0.21,0.245,0.28,0.3,0.38 numeric
0.38
0.098

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:20







600,650 numeric
650
600


9.7,11.5,13.7,15,15.8,17.3,18,20,22,24,25,27.6,30,30.8 numeric
30.8
9.7

83.3,104,130,139,150,156,180,190,230,240 numeric
240
83.3

700,890,1300,1350,1370,1635,1680,1800,2250,2400,2780,3000 numeric
3000
700

20,25,29,35,38,40,43,45,47,48,50,55,60,65,75,86,90,105 numeric
105
20








0.098,0.099,0.109,0.12,0.125,0.135,0.14,0.15,0.17,0.19,0.21,0.245,0.28,0.3,0.38 numeric
0.38
0.098







TK099V65Z Model New Product DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 30 230 2780 47 0.099 5 Y DTMOSⅥ High-speed switching 64.00 10V Gate Drive
TK10V60W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 9.7 83.3 700 20 0.38 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK125V65Z New Product DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 24 190 2250 40 0.125 5 N DTMOSⅥ High-speed switching 64.00 10V Gate Drive
TK12V60W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 11.5 104 890 25 0.3 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK14V65W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 13.7 139 1300 35 0.28 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK16V60W5 Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 15.8 139 1350 43 0.245 5 Y DTMOSⅣ High-speed diode 64.00 10V Gate Drive
TK16V60W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 15.8 139 1350 38 0.19 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK170V65Z New Product DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 18 150 1635 29 0.17 5 N DTMOSⅥ High-speed switching 64.00 10V Gate Drive
TK17V65W Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 17.3 156 1800 45 0.21 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK20V60W5 Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 20 156 1800 55 0.19 5 Y DTMOSⅣ High-speed diode 64.00 10V Gate Drive
TK20V60W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 20 156 1680 48 0.17 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK210V65Z New Product DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 15 130 1370 25 0.21 5 N DTMOSⅥ High-speed switching 64.00 10V Gate Drive
TK22V65X5 Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 22 180 2400 50 0.17 5 Y DTMOSⅣ-H High-speed switching / High-speed diode 64.00 10V Gate Drive
TK25V60X5 Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 25 180 2400 60 0.15 5 Y DTMOSⅣ-H High-speed switching / High-speed diode 64.00 10V Gate Drive
TK25V60X Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 25 180 2400 40 0.135 5 Y DTMOSⅣ-H High-speed switching 64.00 10V Gate Drive
TK28V65W5 Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 27.6 240 3000 90 0.14 5 Y DTMOSⅣ High-speed diode 64.00 10V Gate Drive
TK28V65W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 650 +/-30 27.6 240 3000 75 0.12 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK31V60W5 Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 30.8 240 3000 105 0.109 5 Y DTMOSⅣ High-speed diode 64.00 10V Gate Drive
TK31V60W Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 30.8 240 3000 86 0.098 5 Y DTMOSⅣ 64.00 10V Gate Drive
TK31V60X Model Model DFN 8 x 8 8.0 x 8.0 x 0.85 N-ch 600 +/-30 30.8 240 3000 65 0.098 5 Y DTMOSⅣ-H High-speed switching 64.00 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.