MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

40 numeric
40
40

VGSS
(V)
 

ID
(A)
 

150 numeric
150
150

PD
(W)
 

170 numeric
170
170

Ciss
(pF)
 

6650 numeric
6650
6650

Qg
(nC)
 

85 numeric
85
85

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

0.0013 numeric
0.0013
0.0013

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00079 numeric
0.00079
0.00079

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:1







40 numeric
40
40


150 numeric
150
150

170 numeric
170
170

6650 numeric
6650
6650

85 numeric
85
85







0.0013 numeric
0.0013
0.0013

0.00079 numeric
0.00079
0.00079







TPWR7904PB Model Model New Product DSOP Advance(WF)L 5.0 x 6.0 x 0.76 N-ch 40 +/-20 150 170 6650 85 0.0013 0.00079 8 Y Qualified U-MOSⅨ-H 30.00 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.