MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

40,100 numeric
100
40

VGSS
(V)
 

ID
(A)
 

45,120 numeric
120
45

PD
(W)
 

132 numeric
132
132

Ciss
(pF)
 

3240,4560 numeric
4560
3240

Qg
(nC)
 

52,55 numeric
55
52

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

0.00196,0.0095 numeric
0.0095
0.00196

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00114,0.0063 numeric
0.0063
0.00114

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:2







40,100 numeric
100
40


45,120 numeric
120
45

132 numeric
132
132

3240,4560 numeric
4560
3240

52,55 numeric
55
52







0.00196,0.0095 numeric
0.0095
0.00196

0.00114,0.0063 numeric
0.0063
0.00114







TPW1R104PB New Product DSOP Advance(WF)M 5.0 x 6.0 x 0.76 N-ch 40 +/-20 120 132 4560 55 0.00196 0.00114 8 Y Qualified U-MOSⅨ-H 30.00 10V Gate Drive
XPW6R30ANB Model New Product DSOP Advance(WF)M 5.0 x 6.0 x 0.76 N-ch 100 +/-20 45 132 3240 52 0.0095 0.0063 8 Y Qualified U-MOSⅧ-H 30.00 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.