MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 10

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

600,650 numeric
650
600

VGSS
(V)
 

ID
(A)
 

5.8,6.2,6.8,7.0,7.8,8.0,9.3,9.7,11.1,11.5 numeric
11.5
5.8

PD
(W)
 

60,80,100 numeric
100
60

Ciss
(pF)
 

390,490,570,700,890 numeric
890
390

Qg
(nC)
 

11,12,15,16,18.5,20,25 numeric
25
11

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.34,0.43,0.44,0.5,0.56,0.6,0.67,0.8,0.82,1.05 numeric
1.05
0.34

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:10







600,650 numeric
650
600


5.8,6.2,6.8,7.0,7.8,8.0,9.3,9.7,11.1,11.5 numeric
11.5
5.8

60,80,100 numeric
100
60

390,490,570,700,890 numeric
890
390

11,12,15,16,18.5,20,25 numeric
25
11








0.34,0.43,0.44,0.5,0.56,0.6,0.67,0.8,0.82,1.05 numeric
1.05
0.34







TK10Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 9.7 80 700 20 0.43 3 N DTMOSⅣ 40.57 10V Gate Drive
TK11Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 11.1 100 890 25 0.44 3 N DTMOSⅣ 40.57 10V Gate Drive
TK12Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 11.5 100 890 25 0.34 3 N DTMOSⅣ 40.57 10V Gate Drive
TK6Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 6.2 60 390 12 0.82 3 N DTMOSⅣ 40.57 10V Gate Drive
TK6Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 5.8 60 390 11 1.05 3 N DTMOSⅣ 40.57 10V Gate Drive
TK7Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 7.0 60 490 15 0.6 3 N DTMOSⅣ 40.57 10V Gate Drive
TK7Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 6.8 60 490 15 0.8 3 N DTMOSⅣ 40.57 10V Gate Drive
TK8Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 8.0 80 570 18.5 0.5 3 N DTMOSⅣ 40.57 10V Gate Drive
TK8Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 7.8 80 570 16 0.67 3 N DTMOSⅣ 40.57 10V Gate Drive
TK9Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 9.3 80 700 20 0.56 3 N DTMOSⅣ 40.57 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.