MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 10

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100

VGSS
(V)
 

ID
(A)
 

5.8,6.2,6.8,7.0,7.8,8.0,9.3,9.7,11.1,11.5 numeric
11.5
5.8

PD
(W)
 

60,80,100 numeric
100
60

Ciss
(pF)
 

390,490,570,700,890 numeric
890
390

Qg
(nC)
 

11,12,15,16,18.5,20,25 numeric
25
11

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.34,0.43,0.44,0.5,0.56,0.6,0.67,0.8,0.82,1.05 numeric
1.05
0.34

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:10







-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


5.8,6.2,6.8,7.0,7.8,8.0,9.3,9.7,11.1,11.5 numeric
11.5
5.8

60,80,100 numeric
100
60

390,490,570,700,890 numeric
890
390

11,12,15,16,18.5,20,25 numeric
25
11








0.34,0.43,0.44,0.5,0.56,0.6,0.67,0.8,0.82,1.05 numeric
1.05
0.34







TK10Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 9.7 80 700 20 0.43 3 N DTMOSⅣ 40.57 10V Gate Drive
TK11Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 11.1 100 890 25 0.44 3 N DTMOSⅣ 40.57 10V Gate Drive
TK12Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 11.5 100 890 25 0.34 3 N DTMOSⅣ 40.57 10V Gate Drive
TK6Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 6.2 60 390 12 0.82 3 N DTMOSⅣ 40.57 10V Gate Drive
TK6Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 5.8 60 390 11 1.05 3 N DTMOSⅣ 40.57 10V Gate Drive
TK7Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 7.0 60 490 15 0.6 3 N DTMOSⅣ 40.57 10V Gate Drive
TK7Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 6.8 60 490 15 0.8 3 N DTMOSⅣ 40.57 10V Gate Drive
TK8Q60W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 600 +/-30 8.0 80 570 18.5 0.5 3 N DTMOSⅣ 40.57 10V Gate Drive
TK8Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 7.8 80 570 16 0.67 3 N DTMOSⅣ 40.57 10V Gate Drive
TK9Q65W Model Model IPAK 6.65 x 6.1 x 2.3 N-ch 650 +/-30 9.3 80 700 20 0.56 3 N DTMOSⅣ 40.57 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.