MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 3

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

600,900 numeric
900
600

VGSS
(V)
 

ID
(A)
 

1.0,2.0,3.5 numeric
3.5
1.0

PD
(W)
 

20,60,80 numeric
80
20

Ciss
(pF)
 

280,320,490 numeric
490
280

Qg
(nC)
 

7.0,11,13 numeric
13
7.0

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

2.2,4.3,9.0 numeric
9.0
2.2

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:3







600,900 numeric
900
600


1.0,2.0,3.5 numeric
3.5
1.0

20,60,80 numeric
80
20

280,320,490 numeric
490
280

7.0,11,13 numeric
13
7.0








2.2,4.3,9.0 numeric
9.0
2.2







TK1Q90A New PW-Mold2 6.5 x 5.5 x 2.3 N-ch 900 +/-30 1.0 20 320 13 9.0 3 N π-MOSⅣ 35.75 10V Gate Drive
TK2Q60D Model Model New PW-Mold2 6.5 x 5.5 x 2.3 N-ch 600 +/-30 2.0 60 280 7.0 4.3 3 N π-MOSⅦ 35.75 10V Gate Drive
TK4Q60DA Model Model New PW-Mold2 6.5 x 5.5 x 2.3 N-ch 600 +/-30 3.5 80 490 11 2.2 3 N π-MOSⅦ 35.75 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.