MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 6

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-40,40,100 numeric
100
-40

VGSS
(V)
 

ID
(A)
 

-100,-60,45,70,120,150 numeric
150
-100

PD
(W)
 

132,170 numeric
170
132

Ciss
(pF)
 

3240,4560,4970,5640,6650,9500 numeric
9500
3240

Qg
(nC)
 

52,55,75,85,160,230 numeric
230
52

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0047,0.0069 numeric
0.0069
0.0047

RDS(ON)Max
(Ω)
|VGS|=6V
 

0.0013,0.00196,0.0062,0.0095 numeric
0.0095
0.0013

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00079,0.00114,0.0031,0.0041,0.0047,0.0063 numeric
0.0063
0.00079

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:6







-40,40,100 numeric
100
-40


-100,-60,45,70,120,150 numeric
150
-100

132,170 numeric
170
132

3240,4560,4970,5640,6650,9500 numeric
9500
3240

52,55,75,85,160,230 numeric
230
52






0.0047,0.0069 numeric
0.0069
0.0047

0.0013,0.00196,0.0062,0.0095 numeric
0.0095
0.0013

0.00079,0.00114,0.0031,0.0041,0.0047,0.0063 numeric
0.0063
0.00079







TPH1R104PB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 N-ch 40 +/-20 120 132 4560 55 0.00196 0.00114 8 Y Qualified U-MOSⅨ-H 30.00 10V Gate Drive
TPHR7904PB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 N-ch 40 +/-20 150 132 6650 85 0.0013 0.00079 8 Y Qualified U-MOSⅨ-H 30.00 10V Gate Drive
XPH3R114MC Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 P-ch -40 +10/-20 -100 170 9500 230 0.0047 0.0031 8 Y Qualified U-MOSⅥ 30.00 10V Gate Drive
XPH4R10ANB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 N-ch 100 +/-20 70 170 4970 75 0.0062 0.0041 8 Y Qualified U-MOSⅧ-H 30.00 10V Gate Drive
XPH4R714MC Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 P-ch -40 +10/-20 -60 132 5640 160 0.0069 0.0047 8 Y Qualified U-MOSⅥ 30.00 Logic-Level Gate Drive
XPH6R30ANB Model New Product SOP Advance(WF) 5.0 x 6.0 x 0.95 N-ch 100 +/-20 45 132 3240 52 0.0095 0.0063 8 Y Qualified U-MOSⅧ-H 30.00 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.