MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 846

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-40,-30,30,40 numeric
40
-40

VGSS
(V)
 

ID
(A)
 

-10,-9.0,-7.0,-5.0,6.1,15,19 numeric
19
-10

PD
(W)
 

1.5,1.9 numeric
1.9
1.5

Ciss
(pF)
 

630,850,890,1050,1580,1650,2580,2900 numeric
2900
630

Qg
(nC)
 

9.8,14,17,20,34,39,64 numeric
64
9.8

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0085,0.0129,0.017,0.018,0.028,0.033,0.036,0.066 numeric
0.066
0.0085

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0062,0.0091,0.013,0.015,0.022,0.025,0.032,0.052 numeric
0.052
0.0062

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:846

Hit Count:8







-40,-30,30,40 numeric
40
-40


-10,-9.0,-7.0,-5.0,6.1,15,19 numeric
19
-10

1.5,1.9 numeric
1.9
1.5

630,850,890,1050,1580,1650,2580,2900 numeric
2900
630

9.8,14,17,20,34,39,64 numeric
64
9.8






0.0085,0.0129,0.017,0.018,0.028,0.033,0.036,0.066 numeric
0.066
0.0085


0.0062,0.0091,0.013,0.015,0.022,0.025,0.032,0.052 numeric
0.052
0.0062







TP86R203NL Model Model SOP-8 4.9 x 6.0 x 1.5 N-ch 30 +/-20 19 1.9 1050 17 0.0085 0.0062 8 Y U-MOSⅧ-H High-speed switching 29.40 Logic-Level Gate Drive
TP89R103NL Model Model SOP-8 4.9 x 6.0 x 1.5 N-ch 30 +/-20 15 1.9 630 9.8 0.0129 0.0091 8 Y U-MOSⅧ-H High-speed switching 29.40 Logic-Level Gate Drive
TPC8125 Model SOP-8 4.9 x 6.0 x 1.5 P-ch -30 +20/-25 -10 1.9 2580 64 0.017 0.013 8 Y U-MOSⅥ 29.40 Logic-Level Gate Drive
TPC8129 Model SOP-8 4.9 x 6.0 x 1.5 P-ch -30 +20/-25 -9.0 1.9 1650 39 0.028 0.022 8 Y U-MOSⅥ 29.40 Logic-Level Gate Drive
TPC8132 Model SOP-8 4.9 x 6.0 x 1.5 P-ch -40 +20/-25 -7.0 1.9 1580 34 0.033 0.025 8 Y U-MOSⅥ 29.40 Logic-Level Gate Drive
TPC8133 Model SOP-8 4.9 x 6.0 x 1.5 P-ch -40 +20/-25 -9.0 1.9 2900 64 0.018 0.015 8 Y U-MOSⅥ 29.40 Logic-Level Gate Drive
TPC8134 Model SOP-8 4.9 x 6.0 x 1.5 P-ch -40 +20/-25 -5.0 1.9 890 20 0.066 0.052 8 Y U-MOSⅥ 29.40 Logic-Level Gate Drive
TPC8408 Model SOP-8 4.9 x 6.0 x 1.5 N-ch + P-ch 40 +/-20 6.1 1.5 850 14 0.036 0.032 8 Y U-MOSⅥ-H / U-MOSⅥ 29.40 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top