MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

60 numeric
60
60

VGSS
(V)
 

ID
(A)
 

0.2,0.4 numeric
0.4
0.2

PD
(W)
 

0.32 numeric
0.32
0.32

Ciss
(pF)
 

11,26 numeric
26
11

Qg
(nC)
 

0.27,0.39 numeric
0.39
0.27

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

1.75,4.7 numeric
4.7
1.75

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

1.5,3.9 numeric
3.9
1.5

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:2







60 numeric
60
60


0.2,0.4 numeric
0.4
0.2

0.32 numeric
0.32
0.32

11,26 numeric
26
11

0.27,0.39 numeric
0.39
0.27






1.75,4.7 numeric
4.7
1.75


1.5,3.9 numeric
3.9
1.5







T2N7002AK Model Model New Product SOT23 2.9 x 2.4 x 0.9 N-ch 60 +/-20 0.2 0.32 11 0.27 4.7 3.9 3 Y U-MOSⅦ-H 6.96 Logic-Level Gate Drive
T2N7002BK Model Model New Product SOT23 2.9 x 2.4 x 0.9 N-ch 60 +/-20 0.4 0.32 26 0.39 1.75 1.5 3 Y U-MOSⅦ-H 6.96 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.