MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 7

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-40,40,100 numeric
100
-40

VGSS
(V)
 

ID
(A)
 

-200,60,160,200,250 numeric
250
-200

PD
(W)
 

205,375 numeric
375
205

Ciss
(pF)
 

4320,5500,10100,11500,12800,14200,14920 numeric
14920
4320

Qg
(nC)
 

60,103,122,184,214,227,460 numeric
460
60

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

0.00098,0.00137,0.0019,0.0026,0.00331,0.0037,0.00925 numeric
0.00925
0.00098

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00074,0.0009,0.00135,0.0018,0.00192,0.0024,0.00611 numeric
0.00611
0.00074

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:7







-40,40,100 numeric
100
-40


-200,60,160,200,250 numeric
250
-200

205,375 numeric
375
205

4320,5500,10100,11500,12800,14200,14920 numeric
14920
4320

60,103,122,184,214,227,460 numeric
460
60







0.00098,0.00137,0.0019,0.0026,0.00331,0.0037,0.00925 numeric
0.00925
0.00098

0.00074,0.0009,0.00135,0.0018,0.00192,0.0024,0.00611 numeric
0.00611
0.00074







TJ200F04M3L Model TO-220SM(W) 10.0 x 13.0 x 3.5 P-ch -40 +10/-20 -200 375 12800 460 0.0026 0.0018 3 Y Qualified U-MOSⅥ 130.00 -10V Gate Drive
TK160F10N1L Model New Product TO-220SM(W) 10.0 x 13.0 x 3.5 N-ch 100 +/-20 160 375 10100 122 0.0037 0.0024 3 Y Qualified U-MOSⅧ-H 130.00 10V Gate Drive
TK1R4F04PB Model New Product TO-220SM(W) 10.0 x 13.0 x 3.5 N-ch 40 +/-20 160 205 5500 103 0.0019 0.00135 3 Y Qualified U-MOSⅨ-H 130.00 10V Gate Drive
TK200F04N1L Model New Product TO-220SM(W) 10.0 x 13.0 x 3.5 N-ch 40 +/-20 200 375 14920 214 0.00137 0.0009 3 Y Qualified U-MOSⅧ-H 130.00 10V Gate Drive
TK60F10N1L Model New Product TO-220SM(W) 10.0 x 13.0 x 3.5 N-ch 100 +/-20 60 205 4320 60 0.00925 0.00611 3 Y Qualified U-MOSⅧ-H 130.00 10V Gate Drive
TKR74F04PB Model New Product TO-220SM(W) 10.0 x 13.0 x 3.5 N-ch 40 +/-20 250 375 14200 227 0.00098 0.00074 3 Y Qualified U-MOSⅨ-H 130.00 10V Gate Drive
XK1R9F10QB Model New Product TO-220SM(W) 10.0 x 13.0 x 3.5 N-ch 100 +/-20 160 375 11500 184 0.00331 0.00192 3 Y Qualified U-MOSⅩ-H 130.00 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.