MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 846

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

600,650 numeric
650
600

VGSS
(V)
 

ID
(A)
 

24,25,30,30.8,38,38.8,57,61.8 numeric
61.8
24

PD
(W)
 

180,190,230,270,360,400 numeric
400
180

Ciss
(pF)
 

2250,2400,2780,3000,3650,4100,6250,6500 numeric
6500
2250

Qg
(nC)
 

40,47,62,65,85,105,135 numeric
135
40

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.04,0.065,0.088,0.09,0.11,0.125 numeric
0.125
0.04

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:846

Hit Count:8







600,650 numeric
650
600


24,25,30,30.8,38,38.8,57,61.8 numeric
61.8
24

180,190,230,270,360,400 numeric
400
180

2250,2400,2780,3000,3650,4100,6250,6500 numeric
6500
2250

40,47,62,65,85,105,135 numeric
135
40








0.04,0.065,0.088,0.09,0.11,0.125 numeric
0.125
0.04







TK040Z65Z Model New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 57 360 6250 105 0.04 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK065Z65Z Model New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 38 270 3650 62 0.065 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK090Z65Z Model New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 30 230 2780 47 0.09 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK110Z65Z Model New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 24 190 2250 40 0.11 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK25Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 25 180 2400 40 0.125 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
TK31Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 30.8 230 3000 65 0.088 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
TK39Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 38.8 270 4100 85 0.065 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
TK62Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 61.8 400 6500 135 0.04 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top