MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100

VGSS
(V)
 

ID
(A)
 

24,25,30,30.8,38,38.8,57,61.8 numeric
61.8
24

PD
(W)
 

180,190,230,270,360,400 numeric
400
180

Ciss
(pF)
 

2250,2400,2780,3000,3650,4100,6250,6500 numeric
6500
2250

Qg
(nC)
 

40,47,62,65,85,105,135 numeric
135
40

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.04,0.065,0.088,0.09,0.11,0.125 numeric
0.125
0.04

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:8







-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


24,25,30,30.8,38,38.8,57,61.8 numeric
61.8
24

180,190,230,270,360,400 numeric
400
180

2250,2400,2780,3000,3650,4100,6250,6500 numeric
6500
2250

40,47,62,65,85,105,135 numeric
135
40








0.04,0.065,0.088,0.09,0.11,0.125 numeric
0.125
0.04







TK040Z65Z Model New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 57 360 6250 105 0.04 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK065Z65Z New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 38 270 3650 62 0.065 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK090Z65Z Model New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 30 230 2780 47 0.09 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK110Z65Z New Product TO-247-4L 15.94 x 20.95 x 5.0 N-ch 650 +/-30 24 190 2250 40 0.11 4 N DTMOSⅥ High-speed switching 333.94 10V Gate Drive
TK25Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 25 180 2400 40 0.125 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
TK31Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 30.8 230 3000 65 0.088 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
TK39Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 38.8 270 4100 85 0.065 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
TK62Z60X Model Model TO-247-4L 15.94 x 20.95 x 5.0 N-ch 600 +/-30 61.8 400 6500 135 0.04 4 N DTMOSⅣ-H High-speed switching 333.94 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.