MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100

VGSS
(V)
 

ID
(A)
 

100 numeric
100
100

PD
(W)
 

797 numeric
797
797

Ciss
(pF)
 

15000 numeric
15000
15000

Qg
(nC)
 

360 numeric
360
360

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.018 numeric
0.018
0.018

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:1







-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100


100 numeric
100
100

797 numeric
797
797

15000 numeric
15000
15000

360 numeric
360
360








0.018 numeric
0.018
0.018







TK100L60W Model Model TO-3P(L) 20.0 x 26.0 x 5.0 N-ch 600 +/-30 100 797 15000 360 0.018 3 N DTMOSⅣ 520.00 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.