MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 5

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-40,40,60 numeric
60
-40

VGSS
(V)
 

ID
(A)
 

-40,20,40 numeric
40
-40

PD
(W)
 

65,100 numeric
100
65

Ciss
(pF)
 

1100,1290,2000,2230,3000 numeric
3000
1100

Qg
(nC)
 

21,23,35,64 numeric
64
21

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0078,0.0133,0.0134,0.0142,0.0237 numeric
0.0237
0.0078

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0038,0.0067,0.0071,0.0096,0.0120 numeric
0.0120
0.0038

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:5







-40,40,60 numeric
60
-40


-40,20,40 numeric
40
-40

65,100 numeric
100
65

1100,1290,2000,2230,3000 numeric
3000
1100

21,23,35,64 numeric
64
21






0.0078,0.0133,0.0134,0.0142,0.0237 numeric
0.0237
0.0078


0.0038,0.0067,0.0071,0.0096,0.0120 numeric
0.0120
0.0038







XPN12006NC Model New Product TSON Advance(WF) 3.3 x 3.6 x 0.85 N-ch 60 +/-20 20 65 1100 23 0.0237 0.0120 8 Y Qualified U-MOSⅧ-H 11.88 Logic-Level Gate Drive
XPN3R804NC Model New Product TSON Advance(WF) 3.3 x 3.6 x 0.85 N-ch 40 +/-20 40 100 2230 35 0.0078 0.0038 8 Y Qualified U-MOSⅧ-H 11.88 Logic-Level Gate Drive
XPN6R706NC Model New Product TSON Advance(WF) 3.3 x 3.6 x 0.85 N-ch 60 +/-20 40 100 2000 35 0.0133 0.0067 8 Y Qualified U-MOSⅧ-H 11.88 Logic-Level Gate Drive
XPN7R104NC Model New Product TSON Advance(WF) 3.3 x 3.6 x 0.85 N-ch 40 +/-20 20 65 1290 21 0.0142 0.0071 8 Y Qualified U-MOSⅧ-H 11.88 Logic-Level Gate Drive
XPN9R614MC Model TSON Advance(WF) 3.3 x 3.6 x 0.85 P-ch -40 +10/-20 -40 100 3000 64 0.0134 0.0096 8 Y Qualified U-MOSⅥ High-speed switching 11.88 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.