MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 11

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-40,-20,30,60,100 numeric
100
-40

VGSS
(V)
 

ID
(A)
 

-7,-6.0,0.65,2.0,3.5,4,6.0,10 numeric
10
-7

PD
(W)
 

1.0,1.4,1.5 numeric
1.5
1.0

Ciss
(pF)
 

43,242,290,310,430,550,840,1020,1030,1110 numeric
1110
43

Qg
(nC)
 

1.5,3.1,3.2,3.6,8.5,9.3,12.8,16.6,24.2 numeric
24.2
1.5

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.0884 numeric
0.0884
0.0884

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.0523,0.056,0.082 numeric
0.082
0.0523

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0388,0.0397,0.053 numeric
0.053
0.0388

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.052,0.069,0.18 numeric
0.18
0.052

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0301,0.0325,0.0364,0.0391,0.048,0.051,0.092,0.142,0.154 numeric
0.154
0.0301

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0258,0.035,0.036,0.069,0.103,0.112 numeric
0.112
0.0258

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:11







-40,-20,30,60,100 numeric
100
-40


-7,-6.0,0.65,2.0,3.5,4,6.0,10 numeric
10
-7

1.0,1.4,1.5 numeric
1.5
1.0

43,242,290,310,430,550,840,1020,1030,1110 numeric
1110
43

1.5,3.1,3.2,3.6,8.5,9.3,12.8,16.6,24.2 numeric
24.2
1.5


0.0884 numeric
0.0884
0.0884

0.0523,0.056,0.082 numeric
0.082
0.0523

0.0388,0.0397,0.053 numeric
0.053
0.0388

0.052,0.069,0.18 numeric
0.18
0.052

0.0301,0.0325,0.0364,0.0391,0.048,0.051,0.092,0.142,0.154 numeric
0.154
0.0301


0.0258,0.035,0.036,0.069,0.103,0.112 numeric
0.112
0.0258







SSM6J801R Model Model TSOP6F 2.9 x 2.8 x 0.8 P-ch -20 +6/-8 -6.0 1.5 840 12.8 0.0884 0.056 0.0397 0.0325 6 Y U-MOSⅥ 8.12 Low Voltage Gate Drive
SSM6J808R Model New Product TSOP6F 2.9 x 2.8 x 0.8 P-ch -40 -20/+10 -7 1.5 1020 24.2 0.052 0.048 0.035 6 Y Qualified(*) U-MOSⅥ 8.12 Logic-Level Gate Drive
SSM6K809R Model New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch 60 +/-20 6.0 1.5 550 9.3 0.069 0.051 0.036 6 Y Qualified(*) U-MOSⅧ-H 8.12 Logic-Level Gate Drive
SSM6K810R Model New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch 100 +/-20 3.5 1.5 430 3.2 0.092 0.069 6 Y U-MOSⅧ-H 8.12 Logic-Level Gate Drive
SSM6K819R Model New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch 100 +/-20 10 1.5 1110 8.5 0.0364 0.0258 6 Y U-MOSⅧ-H 8.12 Logic-Level Gate Drive
SSM6L807R New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch + P-ch 30 +/-12 4 1.4 310 3.2 0.082 0.053 0.0391 6 Y U-MOSⅦ-H / U-MOSⅥ 8.12 Low Voltage Gate Drive
SSM6L820R Model New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch + P-ch 30 -8/+12 4 1.4 310 3.2 0.082 0.053 0.0391 6 Y Qualified(*) U-MOSⅦ-H / U-MOSⅥ 8.12 Low Voltage Gate Drive
SSM6N357R New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch x 2 60 +/-12 0.65 1.0 43 1.5 6 Y Qualified(*) π-MOSⅤ 8.12 Low Voltage Gate Drive
SSM6N813R New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch x 2 100 +/-20 3.5 1.5 242 3.6 0.154 0.112 6 Y Qualified(*) U-MOSⅧ-H 8.12 Logic-Level Gate Drive
SSM6N815R Model New Product TSOP6F 2.9 x 2.8 x 0.8 N-ch x 2 100 +/-20 2.0 1.4 290 3.1 0.18 0.142 0.103 6 Y U-MOSⅧ-H 8.12 Logic-Level Gate Drive
SSM6P816R TSOP6F 2.9 x 2.8 x 0.8 P-ch x 2 -20 +/-10 -6 1.4 1030 16.6 0.0523 0.0388 0.0301 6 Y U-MOSⅦ 8.12 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.