MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 10

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-20,20,30 numeric
30
-20

VGSS
(V)
 

ID
(A)
 

-4.0,4.0 numeric
4.0
-4.0

PD
(W)
 

1.0 numeric
1.0
1.0

Ciss
(pF)
 

129,280,290,310,410,480 numeric
480
129

Qg
(nC)
 

1.8,2.5,3.2,3.6,4.6,6.74 numeric
6.74
1.8

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.108,0.242 numeric
0.242
0.108

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.074,0.082,0.157,0.17,0.18 numeric
0.18
0.074

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.045,0.053,0.076,0.117,0.125 numeric
0.125
0.045

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.033,0.0391,0.056,0.064,0.084,0.095 numeric
0.095
0.033

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.045,0.046 numeric
0.046
0.045

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:10







-20,20,30 numeric
30
-20


-4.0,4.0 numeric
4.0
-4.0

1.0 numeric
1.0
1.0

129,280,290,310,410,480 numeric
480
129

1.8,2.5,3.2,3.6,4.6,6.74 numeric
6.74
1.8


0.108,0.242 numeric
0.242
0.108

0.074,0.082,0.157,0.17,0.18 numeric
0.18
0.074

0.045,0.053,0.076,0.117,0.125 numeric
0.125
0.045


0.033,0.0391,0.056,0.064,0.084,0.095 numeric
0.095
0.033


0.045,0.046 numeric
0.046
0.045







SSM6L61NU Model UDFN6 2.0 x 2.0 x 0.75 N-ch + P-ch 20 +/-8 4.0 1.0 410 3.6 0.108 0.074 0.045 0.033 6 Y U-MOSⅦ-H / U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6N55NU Model UDFN6 2.0 x 2.0 x 0.75 N-ch x 2 30 +/-20 4.0 1.0 280 2.5 0.064 0.046 6 Y U-MOSⅦ-H 4.00 Logic-Level Gate Drive
SSM6N57NU Model UDFN6 2.0 x 2.0 x 0.75 N-ch x 2 30 +/-12 4.0 1.0 310 3.2 0.082 0.053 0.0391 6 Y U-MOSⅦ-H 4.00 Low Voltage Gate Drive
SSM6N58NU Model UDFN6 2.0 x 2.0 x 0.75 N-ch x 2 30 +/-12 4.0 1.0 129 1.8 0.18 0.117 0.084 6 Y U-MOSⅦ-H 4.00 Low Voltage Gate Drive
SSM6N61NU Model UDFN6 2.0 x 2.0 x 0.75 N-ch x 2 20 +/-8 4.0 1.0 410 3.6 0.108 0.074 0.045 0.033 6 Y Qualified(*) U-MOSⅦ-H 4.00 Low Voltage Gate Drive
SSM6N67NU Model New Product UDFN6 2.0 x 2.0 x 0.75 N-ch x 2 30 +12/-8 4.0 1.0 310 3.2 0.082 0.053 0.0391 6 Y Qualified(*) U-MOSⅦ-H 4.00 Low Voltage Gate Drive
SSM6N68NU Model New Product UDFN6 2.0 x 2.0 x 0.75 N-ch x 2 30 +12/-8 4.0 1.0 129 1.8 0.18 0.117 0.084 6 Y Qualified(*) U-MOSⅦ-H 4.00 Low Voltage Gate Drive
SSM6P47NU Model Model UDFN6 2.0 x 2.0 x 0.75 P-ch x 2 -20 +/-8 -4.0 1.0 290 4.6 0.242 0.17 0.125 0.095 6 Y U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6P49NU Model Model UDFN6 2.0 x 2.0 x 0.75 P-ch x 2 -20 +/-12 -4.0 1.0 480 6.74 0.157 0.076 0.056 0.045 6 Y U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6P69NU Model Model New Product UDFN6 2.0 x 2.0 x 0.75 P-ch x 2 -20 +6/-12 -4.0 1.0 480 6.74 6 Y Qualified(*) U-MOSⅥ 4.00 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.