MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 15

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-30,-20,-12,20,30,40,60,100 numeric
100
-30

VGSS
(V)
 

ID
(A)
 

-14,-12,-10,-6.0,3.5,6,9.0,12,15 numeric
15
-14

PD
(W)
 

1.0,1.25 numeric
1.25
1.0

Ciss
(pF)
 

280,310,410,430,550,620,840,1110,1130,1150,1400,1800,2600,2700,3350 numeric
3350
280

Qg
(nC)
 

2.5,3.2,3.6,4.8,7.5,9.3,12.8,13.6,19.5,24.8,29.9,37.6,47 numeric
47
2.5

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

0.061 numeric
0.061
0.061

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.03,0.043,0.0605,0.0896,0.108 numeric
0.108
0.03

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.0192,0.021,0.0265,0.0384,0.0401,0.0579,0.074,0.082 numeric
0.082
0.0192

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0135,0.016,0.019,0.0257,0.0283,0.0417,0.045,0.053 numeric
0.053
0.0135

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.032,0.069 numeric
0.069
0.032

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.01,0.012,0.0153,0.0173,0.0187,0.0231,0.026,0.028,0.0324,0.033,0.0391,0.051,0.064,0.092 numeric
0.092
0.01

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0089,0.0116,0.0195,0.02,0.036,0.046,0.069 numeric
0.069
0.0089

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:15







-30,-20,-12,20,30,40,60,100 numeric
100
-30


-14,-12,-10,-6.0,3.5,6,9.0,12,15 numeric
15
-14

1.0,1.25 numeric
1.25
1.0

280,310,410,430,550,620,840,1110,1130,1150,1400,1800,2600,2700,3350 numeric
3350
280

2.5,3.2,3.6,4.8,7.5,9.3,12.8,13.6,19.5,24.8,29.9,37.6,47 numeric
47
2.5

0.061 numeric
0.061
0.061

0.03,0.043,0.0605,0.0896,0.108 numeric
0.108
0.03

0.0192,0.021,0.0265,0.0384,0.0401,0.0579,0.074,0.082 numeric
0.082
0.0192

0.0135,0.016,0.019,0.0257,0.0283,0.0417,0.045,0.053 numeric
0.053
0.0135

0.032,0.069 numeric
0.069
0.032

0.01,0.012,0.0153,0.0173,0.0187,0.0231,0.026,0.028,0.0324,0.033,0.0391,0.051,0.064,0.092 numeric
0.092
0.01


0.0089,0.0116,0.0195,0.02,0.036,0.046,0.069 numeric
0.069
0.0089







SSM6J501NU Model Model UDFN6B 2.0 x 2.0 x 0.75 P-ch -20 +/-8 -10 1.0 2600 29.9 0.043 0.0265 0.019 0.0153 6 Y U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6J502NU Model Model UDFN6B 2.0 x 2.0 x 0.75 P-ch -20 +/-8 -6.0 1.0 1800 24.8 0.0605 0.0384 0.0283 0.0231 6 Y U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6J503NU Model Model UDFN6B 2.0 x 2.0 x 0.75 P-ch -20 +/-8 -6.0 1.0 840 12.8 0.0896 0.0579 0.0417 0.0324 6 Y U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6J505NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 P-ch -12 +/-6 -12 1.25 2700 37.6 0.061 0.03 0.021 0.016 0.012 6 Y U-MOSⅥ 4.00 Low Voltage Gate Drive
SSM6J507NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 P-ch -30 +20/-25 -10 1.25 1150 13.6 0.032 0.028 0.02 6 Y U-MOSⅥ 4.00 Logic-Level Gate Drive
SSM6J511NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 P-ch -12 +/-10 -14 1.25 3350 47 0.0192 0.0135 0.01 6 Y U-MOSⅦ 4.00 Low Voltage Gate Drive
SSM6J512NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 P-ch -12 +/-10 -10 1.25 1400 19.5 0.0401 0.0257 0.0187 6 Y U-MOSⅦ 4.00 Low Voltage Gate Drive
SSM6K341NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 60 +/-20 6.0 1.25 550 9.3 0.069 0.051 0.036 6 Y U-MOSⅧ-H 4.00 Logic-Level Gate Drive
SSM6K361NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 100 +/-20 3.5 1.25 430 3.2 0.092 0.069 6 Y U-MOSⅧ-H 4.00 Logic-Level Gate Drive
SSM6K504NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 30 +/-20 9.0 1.25 620 4.8 0.026 0.0195 6 Y Qualified(*) U-MOSⅦ-H 4.00 Logic-Level Gate Drive
SSM6K513NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 30 +/-20 15 1.25 1130 7.5 0.012 0.0089 6 Y U-MOSⅨ-H 4.00 Logic-Level Gate Drive
SSM6K514NU Model Model New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 40 +/-20 12 1.25 1110 7.5 0.0173 0.0116 6 Y U-MOSⅨ-H 4.00 Logic-Level Gate Drive
SSM6K516NU New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 30 +20/-12 6 1.25 280 2.5 0.064 0.046 6 Y U-MOSⅦ-H 4.00 Logic-Level Gate Drive
SSM6K517NU New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 30 +12/-8 6 1.25 310 3.2 0.082 0.053 0.0391 6 Y U-MOSⅦ-H 4.00 Low Voltage Gate Drive
SSM6K518NU New Product UDFN6B 2.0 x 2.0 x 0.75 N-ch 20 +/-8 6 1.25 410 3.6 0.108 0.074 0.045 0.033 6 Y U-MOSⅦ-H 4.00 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.