MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 11

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-30,-20,20,30,50,60 numeric
60
-30

VGSS
(V)
 

ID
(A)
 

-0.2,-0.1,0.1,0.17,0.4 numeric
0.4
-0.2

PD
(W)
 

0.15 numeric
0.15
0.15

Ciss
(pF)
 

7.0,7.8,9.1,9.3,11,13.5,15.1,20,22,26 numeric
26
7.0

Qg
(nC)
 

0.27,0.39 numeric
0.39
0.27

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

15,45 numeric
45
15

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

4.0,5.4,6.0,7.0,12,32,40 numeric
40
4.0

RDS(ON)Max
(Ω)
|VGS|=4V
 

1.2,3.0,3.2,3.6,4.0,4.2,8.0,12,20 numeric
20
1.2

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

1.75,4.7 numeric
4.7
1.75

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.7,1.5,2.7,3.9 numeric
3.9
0.7

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:11







-30,-20,20,30,50,60 numeric
60
-30


-0.2,-0.1,0.1,0.17,0.4 numeric
0.4
-0.2

0.15 numeric
0.15
0.15

7.0,7.8,9.1,9.3,11,13.5,15.1,20,22,26 numeric
26
7.0

0.27,0.39 numeric
0.39
0.27


15,45 numeric
45
15


4.0,5.4,6.0,7.0,12,32,40 numeric
40
4.0

1.2,3.0,3.2,3.6,4.0,4.2,8.0,12,20 numeric
20
1.2

1.75,4.7 numeric
4.7
1.75


0.7,1.5,2.7,3.9 numeric
3.9
0.7







SSM3J09FU Model Model USM 2.0 x 2.1 x 0.9 P-ch -30 +/-20 -0.2 0.15 22 4.2 2.7 3 Y π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM3J15FU Model Model USM 2.0 x 2.1 x 0.9 P-ch -30 +/-20 -0.1 0.15 9.1 32 12 3 Y Qualified(*) π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM3J16FU Model Model USM 2.0 x 2.1 x 0.9 P-ch -20 +/-10 -0.1 0.15 11 45 12 8.0 3 Y Qualified(*) π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM3K09FU Model Model USM 2.0 x 2.1 x 0.9 N-ch 30 +/-20 0.4 0.15 20 1.2 0.7 3 Y π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM3K15AFU Model Model USM 2.0 x 2.1 x 0.9 N-ch 30 +/-20 0.1 0.15 13.5 6.0 3.6 3 Y U-MOSⅢ 4.20 Low Voltage Gate Drive
SSM3K15FU Model Model USM 2.0 x 2.1 x 0.9 N-ch 30 +/-20 0.1 0.15 7.8 7.0 4.0 3 Y Qualified(*) π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM3K16FU Model Model USM 2.0 x 2.1 x 0.9 N-ch 20 +/-10 0.1 0.15 9.3 15 4.0 3.0 3 Y Qualified(*) π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM3K17FU Model Model USM 2.0 x 2.1 x 0.9 N-ch 50 +/-7 0.1 0.15 7.0 40 20 3 Y Qualified(*) π-MOSⅤ 4.20 Low Voltage Gate Drive
SSM3K48FU Model Model USM 2.0 x 2.1 x 0.9 N-ch 30 +/-20 0.1 0.15 15.1 5.4 3.2 3 Y U-MOSⅢ 4.20 Low Voltage Gate Drive
SSM3K7002CFU Model Model New Product USM 2.0 x 2.1 x 0.9 N-ch 60 +/-20 0.17 0.15 11 0.27 4.7 3.9 3 Y U-MOSⅦ-H 4.20 Logic-Level Gate Drive
SSM3K7002KFU Model Model New Product USM 2.0 x 2.1 x 0.9 N-ch 60 +/-20 0.4 0.15 26 0.39 1.75 1.5 3 Y Qualified(*) U-MOSⅦ-H 4.20 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.