MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 3

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-30,20,30 numeric
30
-30

VGSS
(V)
 

ID
(A)
 

-0.1,0.1 numeric
0.1
-0.1

PD
(W)
 

0.2 numeric
0.2
0.2

Ciss
(pF)
 

7.8,9.1,9.3 numeric
9.3
7.8

Qg
(nC)
 

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

15 numeric
15
15

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

4.0,7.0,32 numeric
32
4.0

RDS(ON)Max
(Ω)
|VGS|=4V
 

3.0,4.0,12 numeric
12
3.0

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:3







-30,20,30 numeric
30
-30


-0.1,0.1 numeric
0.1
-0.1

0.2 numeric
0.2
0.2

7.8,9.1,9.3 numeric
9.3
7.8



15 numeric
15
15


4.0,7.0,32 numeric
32
4.0

3.0,4.0,12 numeric
12
3.0










SSM5N15FU Model Model USV 2.0 x 2.1 x 0.9 N-ch x 2 30 +/-20 0.1 0.2 7.8 7.0 4.0 5 Y π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM5N16FU Model Model USV 2.0 x 2.1 x 0.9 N-ch x 2 20 +/-10 0.1 0.2 9.3 15 4.0 3.0 5 Y π-MOSⅥ 4.20 Low Voltage Gate Drive
SSM5P15FU Model Model USV 2.0 x 2.1 x 0.9 P-ch x 2 -30 +/-20 -0.1 0.2 9.1 32 12 5 Y π-MOSⅥ 4.20 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.