MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 2

PSpice  

LTspice
(Note)
 

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

Polarity  

VDSS
(V)
 

-20,12 numeric
12
-20

VGSS
(V)
 

ID
(A)
 

-5.0,7.0 numeric
7.0
-5.0

PD
(W)
 

1.6 numeric
1.6
1.6

Ciss
(pF)
 

600,870 numeric
870
600

Qg
(nC)
 

5.4,9.8 numeric
9.8
5.4

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.124 numeric
0.124
0.124

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.0474 numeric
0.0474
0.0474

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0232,0.0475 numeric
0.0475
0.0232

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.018,0.035 numeric
0.035
0.018

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Package Size
(mm^2)
 

Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:2







-20,12 numeric
12
-20


-5.0,7.0 numeric
7.0
-5.0

1.6 numeric
1.6
1.6

600,870 numeric
870
600

5.4,9.8 numeric
9.8
5.4


0.124 numeric
0.124
0.124

0.0474 numeric
0.0474
0.0474

0.0232,0.0475 numeric
0.0475
0.0232


0.018,0.035 numeric
0.035
0.018









SSM6J771G Model Model New Product WCSP6C 1.5 x 1.0 x 0.5 P-ch -20 +/-12 -5.0 1.6 870 9.8 0.0475 0.035 6 Y U-MOSⅥ 1.50 Low Voltage Gate Drive
SSM6K781G Model Model New Product WCSP6C 1.5 x 1.0 x 0.5 N-ch 12 +/-8 7.0 1.6 600 5.4 0.124 0.0474 0.0232 0.018 6 Y U-MOSⅦ-H 1.50 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.