MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 842

Hit Count: 8

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900,1200 numeric
1200
-100

VGSS
(V)
 

ID
(A)
 

6.0,21,33,37,53 numeric
53
6.0

PD
(W)
 

1.0,1.2,1.25,1.5,18,30,42 numeric
42
1.0

Ciss
(pF)
 

550,710,1000,1410,1500 numeric
1500
550

Qg
(nC)
 

9.3,12,15,22,23 numeric
23
9.3

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.069 numeric
0.069
0.069

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.017,0.051 numeric
0.051
0.017

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0075,0.0114,0.014,0.022,0.036 numeric
0.036
0.0075
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:842

Hit Count:8





-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900,1200 numeric
1200
-100


6.0,21,33,37,53 numeric
53
6.0

1.0,1.2,1.25,1.5,18,30,42 numeric
42
1.0

550,710,1000,1410,1500 numeric
1500
550

9.3,12,15,22,23 numeric
23
9.3





0.069 numeric
0.069
0.069

0.017,0.051 numeric
0.051
0.017


0.0075,0.0114,0.014,0.022,0.036 numeric
0.036
0.0075









SSM3K341R Model Model New Product N-ch 60 +/-20 6.0 1.2 550 9.3 0.069 0.051 0.036 3 Y SOT-23F Qualified(*) U-MOSⅧ-H 2.9 x 2.4 x 0.8 6.96 Logic-Level Gate Drive
SSM3K341TU Model Model New Product N-ch 60 +/-20 6.0 1.0 550 9.3 0.069 0.051 0.036 3 Y UFM Qualified(*) U-MOSⅧ-H 2.0 x 2.1 x 0.7 4.20 Logic-Level Gate Drive
SSM6K341NU Model Model New Product N-ch 60 +/-20 6.0 1.25 550 9.3 0.069 0.051 0.036 6 Y UDFN6B U-MOSⅧ-H 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
SSM6K809R Model New Product N-ch 60 +/-20 6.0 1.5 550 9.3 0.069 0.051 0.036 6 Y TSOP6F Qualified(*) U-MOSⅧ-H 2.9 x 2.8 x 0.8 8.12 Logic-Level Gate Drive
TPN11006NL Model Model N-ch 60 +/-20 37 30 1500 23 0.017 0.0114 8 Y TSON Advance U-MOSⅧ-H High-speed switching 3.3 x 3.3 x 0.85 10.89 Logic-Level Gate Drive
TPN14006NH Model Model N-ch 60 +/-20 33 30 1000 15 0.014 8 Y TSON Advance U-MOSⅧ-H High-speed switching 3.3 x 3.3 x 0.85 10.89 10V Gate Drive
TPN22006NH Model Model N-ch 60 +/-20 21 18 710 12 0.022 8 Y TSON Advance U-MOSⅧ-H High-speed switching 3.3 x 3.3 x 0.85 10.89 10V Gate Drive
TPN7R506NH Model Model N-ch 60 +/-20 53 42 1410 22 0.0075 8 Y TSON Advance U-MOSⅧ-H High-speed switching 3.3 x 3.3 x 0.85 10.89 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.