MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 0
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
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

Number of pins  

Surface mount package  

Package name
(Toshiba)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Generation  

Type  

Width×Length×Height
(mm)
 

Package Size
(mm^2)
 

Drive voltage type  

PageSize: [ ] (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:0





-100,-60,-40,-30,-20,-12,12,20,30,34,38,40,45,50,60,75,80,100,120,150,200,250,300,450,500,525,550,600,650,800,900 numeric
900
-100






















PageSize: [ ]
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.