MOSFETs for Automotive

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 185

Hit Count: 2

PSpice  

Life-cycle  

Package name
(Toshiba)
 

Width×Length×Height
(mm)
 

AEC-Q101

(*) For more information
please contact the sales representative.
 

Polarity  

VDSS
(V)
 

40,100 numeric
100
40

ID
(A)
 

45,120 numeric
120
45

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.00114,0.0063 numeric
0.0063
0.00114

Qg
(nC)
 

52,55 numeric
55
52

Tch
(℃)
 

RoHS  

Lead Finish(Note 3)  

Mold  

Type  

Drive voltage type  

PageSize:1
Part Number
Datasheet
PSpice Life-cycle Package name
(Toshiba)
Width×Length×Height
(mm)
AEC-Q101

(*) For more information
please contact the sales representative.
Polarity VDSS
(V)
ID
(A)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=10V
Qg
(nC)
Tch
(℃)
RoHS Lead Finish(Note 3) Mold Type Drive voltage type
Total:185

Hit Count:2







40,100 numeric
100
40

45,120 numeric
120
45




0.00114,0.0063 numeric
0.0063
0.00114

52,55 numeric
55
52






TPW1R104PB New Product DSOP Advance(WF)M 5.0 x 6.0 x 0.76 Qualified N-ch 40 120 0.00114 55 175 Pb-free leads SnAg Halogen-free 10V Gate Drive
XPW6R30ANB Model New Product DSOP Advance(WF)M 5.0 x 6.0 x 0.76 Qualified N-ch 100 45 0.0063 52 175 Pb-free leads PureSn Halogen-free 10V Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.