Schottky Barrier Diodes (SBD)

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 145

Hit Count: 7

PSpice  

Life-cycle  

Product Category  

internal_connection  

IF/IF(AV)/IO (Max)
(A)
 

0.01,0.025,0.03 numeric
0.03
0.01

VFM (Max)
(V)
 

VR/VRRM (Max)
(V)
 

IR/IRRM (Max)
(mA)
 

CT/Cj (Typ.)
(pF)
 

Features  

Number of Circuits  
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
PSpice Life-cycle Product Category internal_connection IF/IF(AV)/IO (Max)
(A)
VFM (Max)
(V)
VR/VRRM (Max)
(V)
IR/IRRM (Max)
(mA)
CT/Cj (Typ.)
(pF)
Features Number of Circuits Number of pins Surface mount package Package name
(Toshiba)
Width×Length×Height
(mm)
Package Size
(mm^2)
Total:145

Hit Count:7





0.01,0.025,0.03 numeric
0.03
0.01











1SS154 High frequency Schottky barrier diode 0.03 6 0.8 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25
1SS271 High frequency Schottky barrier diode 0.03 6 0.8 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25
1SS295 High frequency Schottky barrier diode 0.03 4 0.6 3 Y S-Mini 2.9 x 2.5 x 1.1 7.25
1SS315 Model High frequency Schottky barrier diode 0.03 0.6 2 Y USC 2.5 x 1.25 x 0.9 3.13
JDH2S02SL Model High frequency Schottky barrier diode 0.01 10 0.25 2 Y SL2 0.62 x 0.32 x 0.3 0.20
JDH3D01FV Model High frequency Schottky barrier diode 0.025 4 0.6 3 Y VESM 1.2 x 1.2 x 0.5 1.44
JDH3D01S Model High frequency Schottky barrier diode 0.025 4 0.6 Low VF 3 Y SSM 1.6 x 1.6 x 0.7 2.56
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.