MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

40 numeric
40
40

VGSS
(V)
 

ID
(A)
 

2.0 numeric
2.0
2.0

PD
(W)
 

1.0 numeric
1.0
1.0

Ciss
(pF)
 

130 numeric
130
130

Qg
(nC)
 

1.1 numeric
1.1
1.1

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.42 numeric
0.42
0.42

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.268 numeric
0.268
0.268

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.228 numeric
0.228
0.228
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:1





40 numeric
40
40


2.0 numeric
2.0
2.0

1.0 numeric
1.0
1.0

130 numeric
130
130

1.1 numeric
1.1
1.1



0.42 numeric
0.42
0.42

0.268 numeric
0.268
0.268


0.228 numeric
0.228
0.228











SSM3K59CTB Model Model New Product N-ch 40 +/-12 2.0 1.0 130 1.1 0.42 0.268 0.228 3 Y CST3B U-MOSⅦ-H 1.2 x 0.8 x 0.48 0.96 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.