MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 6

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

20,30,40 numeric
40
20

VGSS
(V)
 

ID
(A)
 

0.5,1.8,1.9,2.0,2.3,3.2 numeric
3.2
0.5

PD
(W)
 

0.5 numeric
0.5
0.5

Ciss
(pF)
 

123,130,195,245,270,510 numeric
510
123

Qg
(nC)
 

1.1,1.9,3.4,10.8 numeric
10.8
1.1

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.118,0.307 numeric
0.307
0.118

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.082,0.145,0.214,0.296,0.4 numeric
0.4
0.082

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.059,0.101,0.164,0.177,0.18,0.248 numeric
0.248
0.059

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.085,0.126,0.133 numeric
0.133
0.085

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.047,0.145,0.208 numeric
0.208
0.047
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:6





20,30,40 numeric
40
20


0.5,1.8,1.9,2.0,2.3,3.2 numeric
3.2
0.5

0.5 numeric
0.5
0.5

123,130,195,245,270,510 numeric
510
123

1.1,1.9,3.4,10.8 numeric
10.8
1.1


0.118,0.307 numeric
0.307
0.118

0.082,0.145,0.214,0.296,0.4 numeric
0.4
0.082

0.059,0.101,0.164,0.177,0.18,0.248 numeric
0.248
0.059

0.085,0.126,0.133 numeric
0.133
0.085

0.047,0.145,0.208 numeric
0.208
0.047











SSM6K202FE Model Model N-ch 30 +/-12 2.3 0.5 270 0.145 0.101 0.085 6 Y ES6 U-MOSⅢ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6K204FE Model Model N-ch 20 +/-10 2.0 0.5 195 3.4 0.307 0.214 0.164 0.126 6 Y ES6 U-MOSⅢ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6K208FE Model Model N-ch 30 +/-12 1.9 0.5 123 1.9 0.296 0.177 0.133 6 Y ES6 U-MOSⅢ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6K211FE Model Model N-ch 20 +/-10 3.2 0.5 510 10.8 0.118 0.082 0.059 0.047 6 Y ES6 U-MOSⅢ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6K217FE Model Model N-ch 40 +/-12 1.8 0.5 130 1.1 0.4 0.248 0.208 6 Y ES6 U-MOSⅦ-H 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
SSM6K24FE Model Model N-ch 30 +/-12 0.5 0.5 245 0.18 0.145 6 Y ES6 U-MOSⅢ 1.6 x 1.6 x 0.55 2.56 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.