MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 847

Hit Count: 5

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

30,40,60,100 numeric
100
30

VGSS
(V)
 

ID
(A)
 

3.5,6.0,9.0,12,15 numeric
15
3.5

PD
(W)
 

1.25 numeric
1.25
1.25

Ciss
(pF)
 

430,550,620,1110,1130 numeric
1130
430

Qg
(nC)
 

3.2,4.8,7.5,9.3 numeric
9.3
3.2

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.069 numeric
0.069
0.069

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.012,0.0173,0.026,0.051,0.092 numeric
0.092
0.012

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.0089,0.0116,0.0195,0.036,0.069 numeric
0.069
0.0089
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:847

Hit Count:5





30,40,60,100 numeric
100
30


3.5,6.0,9.0,12,15 numeric
15
3.5

1.25 numeric
1.25
1.25

430,550,620,1110,1130 numeric
1130
430

3.2,4.8,7.5,9.3 numeric
9.3
3.2





0.069 numeric
0.069
0.069

0.012,0.0173,0.026,0.051,0.092 numeric
0.092
0.012


0.0089,0.0116,0.0195,0.036,0.069 numeric
0.069
0.0089









SSM6K341NU Model Model New Product N-ch 60 +/-20 6.0 1.25 550 9.3 0.069 0.051 0.036 6 Y UDFN6B U-MOSⅧ-H 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
SSM6K361NU Model Model New Product N-ch 100 +/-20 3.5 1.25 430 3.2 0.092 0.069 6 Y UDFN6B U-MOSⅧ-H 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
SSM6K504NU Model Model New Product N-ch 30 +/-20 9.0 1.25 620 4.8 0.026 0.0195 6 Y UDFN6B Qualified(*) U-MOSⅦ-H 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
SSM6K513NU Model Model New Product N-ch 30 +/-20 15 1.25 1130 7.5 0.012 0.0089 6 Y UDFN6B U-MOSⅨ-H 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
SSM6K514NU Model Model New Product N-ch 40 +/-20 12 1.25 1110 7.5 0.0173 0.0116 6 Y UDFN6B U-MOSⅨ-H 2.0 x 2.0 x 0.75 4.00 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.