MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 835

Hit Count: 5

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

20,30,60 numeric
60
20

VGSS
(V)
 

ID
(A)
 

2.0,3.0,4.2,4.4 numeric
4.4
2.0

PD
(W)
 

0.5 numeric
0.5
0.5

Ciss
(pF)
 

150,195,400,490,1050 numeric
1050
150

Qg
(nC)
 

3.4,5.9,6.0,12.4,16.8 numeric
16.8
3.4

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.066,0.147,0.307 numeric
0.307
0.066

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.043,0.1,0.214 numeric
0.214
0.043

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.032,0.07,0.164 numeric
0.164
0.032

RDS(ON)Max
(Ω)
|VGS|=4V
 

0.028,0.055,0.126,0.44 numeric
0.44
0.028

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.0385 numeric
0.0385
0.0385

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.025,0.3 numeric
0.3
0.025
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:835

Hit Count:5





20,30,60 numeric
60
20


2.0,3.0,4.2,4.4 numeric
4.4
2.0

0.5 numeric
0.5
0.5

150,195,400,490,1050 numeric
1050
150

3.4,5.9,6.0,12.4,16.8 numeric
16.8
3.4


0.066,0.147,0.307 numeric
0.307
0.066

0.043,0.1,0.214 numeric
0.214
0.043

0.032,0.07,0.164 numeric
0.164
0.032

0.028,0.055,0.126,0.44 numeric
0.44
0.028

0.0385 numeric
0.0385
0.0385


0.025,0.3 numeric
0.3
0.025









SSM6K403TU Model Model N-ch 20 +/-10 4.2 0.5 1050 16.8 0.066 0.043 0.032 0.028 6 Y UF6 Qualified(*) U-MOSⅢ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6K404TU Model N-ch 20 +/-10 3.0 0.5 400 5.9 0.147 0.1 0.07 0.055 6 Y UF6 Qualified(*) U-MOSⅢ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6K405TU Model N-ch 20 +/-10 2.0 0.5 195 3.4 0.307 0.214 0.164 0.126 6 Y UF6 U-MOSⅢ 2.0 x 2.1 x 0.7 4.20 Low Voltage Gate Drive
SSM6K406TU Model N-ch 30 +/-20 4.4 0.5 490 12.4 0.0385 0.025 6 Y UF6 Qualified(*) U-MOSⅣ 2.0 x 2.1 x 0.7 4.20 Logic-Level Gate Drive
SSM6K407TU Model N-ch 60 +/-20 2.0 0.5 150 6.0 0.44 0.3 6 Y UF6 Qualified(*) π-MOSⅤ 2.0 x 2.1 x 0.7 4.20 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.