MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 832

Hit Count: 7

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

20,30,50,60 numeric
60
20

VGSS
(V)
 

ID
(A)
 

0.1,0.17,0.4 numeric
0.4
0.1

PD
(W)
 

0.15 numeric
0.15
0.15

Ciss
(pF)
 

7.0,9.3,11,13.5,15.1,20,26 numeric
26
7.0

Qg
(nC)
 

0.27,0.39 numeric
0.39
0.27

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

15 numeric
15
15

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

4.0,5.4,6.0,40 numeric
40
4.0

RDS(ON)Max
(Ω)
|VGS|=4V
 

1.2,3.0,3.2,3.6,20 numeric
20
1.2

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

1.75,4.7 numeric
4.7
1.75

RDS(ON)Max
(Ω)
|VGS|=6V
 

RDS(ON)Max
(Ω)
|VGS|=10V
 

0.7,1.5,3.9 numeric
3.9
0.7
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:832

Hit Count:7





20,30,50,60 numeric
60
20


0.1,0.17,0.4 numeric
0.4
0.1

0.15 numeric
0.15
0.15

7.0,9.3,11,13.5,15.1,20,26 numeric
26
7.0

0.27,0.39 numeric
0.39
0.27


15 numeric
15
15


4.0,5.4,6.0,40 numeric
40
4.0

1.2,3.0,3.2,3.6,20 numeric
20
1.2

1.75,4.7 numeric
4.7
1.75


0.7,1.5,3.9 numeric
3.9
0.7









SSM3K09FU Model Model N-ch 30 +/-20 0.4 0.15 20 1.2 0.7 3 Y USM π-MOSⅥ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
SSM3K15AFU Model Model N-ch 30 +/-20 0.1 0.15 13.5 6.0 3.6 3 Y USM U-MOSⅢ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
SSM3K16FU Model Model N-ch 20 +/-10 0.1 0.15 9.3 15 4.0 3.0 3 Y USM Qualified(*) π-MOSⅥ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
SSM3K17FU Model Model N-ch 50 +/-7 0.1 0.15 7.0 40 20 3 Y USM Qualified(*) π-MOSⅤ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
SSM3K48FU Model Model N-ch 30 +/-20 0.1 0.15 15.1 5.4 3.2 3 Y USM U-MOSⅢ 2.0 x 2.1 x 0.9 4.20 Low Voltage Gate Drive
SSM3K7002CFU Model Model New Product N-ch 60 +/-20 0.17 0.15 11 0.27 4.7 3.9 3 Y USM U-MOSⅦ-H 2.0 x 2.1 x 0.9 4.20 Logic-Level Gate Drive
SSM3K7002KFU Model Model New Product N-ch 60 +/-20 0.4 0.15 26 0.39 1.75 1.5 3 Y USM Qualified(*) U-MOSⅦ-H 2.0 x 2.1 x 0.9 4.20 Logic-Level Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.