MOSFETs

Jump to the result

Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

Part Number
Datasheet

Total: 836

Hit Count: 1

PSpice  

LTspice
(Note)
 

Life-cycle  

Polarity  

VDSS
(V)
 

12 numeric
12
12

VGSS
(V)
 

ID
(A)
 

7.0 numeric
7.0
7.0

PD
(W)
 

1.6 numeric
1.6
1.6

Ciss
(pF)
 

600 numeric
600
600

Qg
(nC)
 

5.4 numeric
5.4
5.4

RDS(ON)Max
(Ω)
|VGS|=1.2V
 

RDS(ON)Max
(Ω)
|VGS|=1.5V
 

0.124 numeric
0.124
0.124

RDS(ON)Max
(Ω)
|VGS|=1.8V
 

0.0474 numeric
0.0474
0.0474

RDS(ON)Max
(Ω)
|VGS|=2.5V
 

0.0232 numeric
0.0232
0.0232

RDS(ON)Max
(Ω)
|VGS|=4V
 

RDS(ON)Max
(Ω)
|VGS|=4.5V
 

0.018 numeric
0.018
0.018
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
Drive voltage type  

PageSize:1 (Note) LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.). Switched Mode Power Supply Library
Part Number
Datasheet
PSpice LTspice
(Note)
Life-cycle Polarity VDSS
(V)
VGSS
(V)
ID
(A)
PD
(W)
Ciss
(pF)
Qg
(nC)
RDS(ON)Max
(Ω)
|VGS|=1.2V
RDS(ON)Max
(Ω)
|VGS|=1.5V
RDS(ON)Max
(Ω)
|VGS|=1.8V
RDS(ON)Max
(Ω)
|VGS|=2.5V
RDS(ON)Max
(Ω)
|VGS|=4V
RDS(ON)Max
(Ω)
|VGS|=4.5V
RDS(ON)Max
(Ω)
|VGS|=6V
RDS(ON)Max
(Ω)
|VGS|=10V
Number of pins Surface mount package Package name
(Toshiba)
AEC-Q101

(*) For more information
please contact the sales representative.
Generation Type Width×Length×Height
(mm)
Package Size
(mm^2)
Drive voltage type
Total:836

Hit Count:1





12 numeric
12
12


7.0 numeric
7.0
7.0

1.6 numeric
1.6
1.6

600 numeric
600
600

5.4 numeric
5.4
5.4


0.124 numeric
0.124
0.124

0.0474 numeric
0.0474
0.0474

0.0232 numeric
0.0232
0.0232


0.018 numeric
0.018
0.018











SSM6K781G Model Model New Product N-ch 12 +/-8 7.0 1.6 600 5.4 0.124 0.0474 0.0232 0.018 6 Y WCSP6C U-MOSⅦ-H 1.5 x 1.0 x 0.5 1.50 Low Voltage Gate Drive
PageSize:1
Filter Selected Part Number Customize Columns Reset Filter Download  downloadExcel downloadCSV

To Top

A new window will open.